16-pin (RGT) package image

TPS65120RGTR ACTIVE

4-CH Single Inductor Multiple Outputs (SIMO) Bias IC w/ Fixed 3.3V Vlogic

ACTIVE Custom reel may be available
Same as: TPS65120RGTR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPS65150PWPR ACTIVE Universal, compact LCD bias Power Supply with integrated VCOM Buffer Wide input voltage range, higher output current

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65120RGTT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS65120 information

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65120

  • Main Output, VMAIN
    • Adjustable Voltage, 3.0 V to 5.6 V/25 mA
    • Post-Regulated for Low Ripple (5mVPP)
    • ±0.8% Typical Accuracy
    • Efficiency up to 83%
  • Positive Output, VGH
    • Adjustable Voltage up to 20 V/2 mA
    • ±3% Typical Accuracy
  • Negative Output, VGL
    • Adjustable Voltage down to -18 V/2 mA
    • ±3% Typical Accuracy
  • Auxiliary 1.8 V/3.3 V Linear Regulator
  • Automatic or Programmable Power Sequencing
  • Complete 1 mm Component Profile Solution
  • 2.5 V to 5.5 V Input Voltage Range
  • Output Short Circuit Protected
  • 16-Pin QFN Package (3 × 3 × 0,9 mm)
  • APPLICATIONS
    • Small Form Factor a-Si and LTPS TFT LCD
    • Cell Phones, Smart Phones
    • PDAs, Pocket PCs
    • Portable DVD
    • Digital-Still Cameras, Camcorders
    • Handheld Instruments
    • Portable GPS
    • Car Navigation Systems

Description for the TPS65120

The TPS6512x DC-DC converter supplies all three voltages required by amorphous-silicon (a-Si) and low-temperature poly-silicon (LTPS) TFT-LCD displays. The compact layout of the TPS6512x uses a single inductor to generate independently-regulated positive and negative outputs. A free-running variable peak current PWM control scheme time-multiplexes the inductor between outputs. This control architecture operates at a pseudo-fixed-frequency to provide fast response to line and load transients while maintaining a relatively constant switching frequency and high efficiency over a wide range of input and output voltages. Due to the high switching frequency capability of the device, inexpensive and ultra-thin 8.2 or 10 µH inductors can be used.

The main output, VMAIN, is post-regulated to provide a low-ripple source drive voltage for the LCD display. The auxiliary outputs generate a boosted output voltage, VGH, up to 20 V, and a negative output voltage, VGL, down to -18 V for the LCD gate drive. The device has internal current limiting for high reliability under fault conditions. Additionally, the device offers a fixed output linear regulator for the LCD logic circuitry.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65120RGTT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more