TPS65133

ACTIVE

Split-Rail Converter, ±5V, 250mA Dual Output Power Supply

alarmNotifications Order now

Product details

Display type LCD bipolar IC integration LCD bias Vin (min) (V) 2.9 Vin (max) (V) 5 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) -5 Source driver voltage (max) (V) 5 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 5 V_POS (max) (V) 5 V_NEG (min) (V) -5 V_NEG (max) (V) -5 Topology Split-Rail Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD bipolar IC integration LCD bias Vin (min) (V) 2.9 Vin (max) (V) 5 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) -5 Source driver voltage (max) (V) 5 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 5 V_POS (max) (V) 5 V_NEG (min) (V) -5 V_NEG (max) (V) -5 Topology Split-Rail Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DPD) 12 9 mm² 3 x 3
  • 2.9-V to 5.0-V Input Voltage Range
  • Fixed 5.0-V Positive Output Voltage (VPOS)
  • Fixed –5.0-V Negative Output Voltage
    (VNEG)
  • ±1% Output Voltage Accuracy
  • High Efficiency
  • 250-mA Output Current Capability
  • Independent Converter Operation Allows 100%
    Output Current Mismatch
  • Excellent Line and Load Transient Response
  • Operates in CCM to Minimize Output Noise
  • Boost Converter able to Operate with Input Supply
    Voltages close to 5.0 V
  • Short-Circuit Protection
  • Thermal Shutdown
  • 2.9-V to 5.0-V Input Voltage Range
  • Fixed 5.0-V Positive Output Voltage (VPOS)
  • Fixed –5.0-V Negative Output Voltage
    (VNEG)
  • ±1% Output Voltage Accuracy
  • High Efficiency
  • 250-mA Output Current Capability
  • Independent Converter Operation Allows 100%
    Output Current Mismatch
  • Excellent Line and Load Transient Response
  • Operates in CCM to Minimize Output Noise
  • Boost Converter able to Operate with Input Supply
    Voltages close to 5.0 V
  • Short-Circuit Protection
  • Thermal Shutdown

The TPS65133 is designed to supply any system requiring ±5.0-V supply rails. Each output can supply up to 250 mA of output current. The input supply voltage range is suitable for use with lithium ion batteries or from a fixed 3.3-V supply.

Efficiency is typically over 90% for most applications (operating from a lithium ion battery, output currents in the range 50 mA to 200 mA). The two converters in the TPS65133 device operate independently, allowing 100% mismatch between positive and negative output currents.

The TPS65133 is designed to supply any system requiring ±5.0-V supply rails. Each output can supply up to 250 mA of output current. The input supply voltage range is suitable for use with lithium ion batteries or from a fixed 3.3-V supply.

Efficiency is typically over 90% for most applications (operating from a lithium ion battery, output currents in the range 50 mA to 200 mA). The two converters in the TPS65133 device operate independently, allowing 100% mismatch between positive and negative output currents.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65132 ACTIVE Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs This product is +/-4...6V at 80mA (compared to being fixed at +/-5.0V at 250mA).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS65133 ±5-V, 250-mA Dual-Output Power Supply datasheet (Rev. A) PDF | HTML 20 Apr 2015
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Basic calculation of an inverting buck-boost power stage (Rev. A) 28 Aug 2017
Technical article The top three ways to split a voltage rail to a bipolar supply PDF | HTML 27 Dec 2016
EVM User's guide TPS65133 Evaluation Module 20 May 2015
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65133EVM-699 — TPS65133 +/-5 V Split Rail Converter Evaluation Module

The TPS65133 EVM is designed to evaluate the capabilities of the part to drive LCD displays requiring a positive and negative supply rail. TPS65133 may also be used as a general ±5 V supply for operational amplifiers or other devices requiring similar positive and negative supplies. The (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DPD) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos