TPS65133EVM-699

TPS65133 +/-5 V Split Rail Converter Evaluation Module

TPS65133EVM-699

Order now

Overview

The TPS65133 EVM is designed to evaluate the capabilities of the part to drive LCD displays requiring a positive and negative supply rail. TPS65133 may also be used as a general ±5 V supply for operational amplifiers or other devices requiring similar positive and negative supplies. The device integrates a boost converter and an inverting buck-boost converter suitable for battery operated products. The EVM includes all connectors and jumpers to supply, operate and load the TPS65133 according its possibilities.

Features
  • Fixed ±5.0 V Output Voltages
  • 1% Output Voltage Accuracy
  • Excellent Line and Load Transient Response
  • 2.9 V to 5.0 V Input Voltage Range
  • Up to 250 mA Output Current from VPOS and VNEG
LCD & OLED display power & drivers
TPS65133 Split-Rail Converter, ±5V, 250mA Dual Output Power Supply
Download View video with transcript Video

Order & start development

Evaluation board

TPS65133EVM-699 — TPS65133 +/-5 V Split Rail Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS65133EVM-699 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS65133 Evaluation Module 20 May 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos