48-pin (RSL) package image

TPS651851RSLT ACTIVE

PMIC for E-Ink® Vizplex™ Enabled Electronic Paper Display w/ Active Discharge

ACTIVE Custom reel may be available
Same as: TPS651851RSLT.A, TPS651851RSLT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS651851RSLR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSL) | 48
Operating temperature range (°C) -10 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS65185

  • Single Chip Power-Management Solution for
    E Ink® Vizplex™ Electronic Paper (E-Paper) Displays
  • Generates Positive and Negative Gates, and Source Driver Voltages and Back-Plane Bias From a Single, Low-Voltage Input Supply
  • Supports 9.7-Inch and Larger Panel Sizes
  • 3-V to 6-V Input Voltage Range
  • Boost Converter for Positive Rail Base
  • Inverting Buck-Boost Converter for Negative Rail Base
  • Two Adjustable LDOs for Source Driver Supply
    • TPS65185 LDO1: 15 V, 120 mA (VPOS)
    • TPS65185 LDO2: –15 V, 120 mA (VNEG)
    • TPS651851 LDO1: 15 V, 200 mA at
      VIN ≥ 3.6 V (VPOS)
    • TPS651851 LDO2: –15 V, 200 mA at
      VIN ≥ 3.6 V (VNEG)
  • Accurate Output Voltage Tracking
    • VPOS – VNEG = ±50 mV
  • Two Charge Pumps for Gate Driver Supply
    • CP1: 22 V, 15 mA (VDDH)
    • CP2: –20 V, 15 mA, (VEE)
  • Adjustable VCOM Driver for Accurate Panel-Backplane Biasing
    • 0 V to –5.11 V
    • ± 1.5% accuracy (±10 mV)
    • 9-Bit Control (10-mV Nominal Step Size)
  • Active Discharge on All Rails
  • Integrated 10-Ω, 3.3-V Power Switch for Disabling System Power Rail to E-Ink Panel

Description for the TPS65185

The TPS65185x device is a single-chip power supply designed to for E Ink Vizplex displays used in portable e-reader applications, and the device supports panel sizes up to 9.7 inches and greater. Two high efficiency DC-DC boost converters generate ±16-V rails that are boosted to 22 V and –20 V by two change pumps to provide the gate driver supply for the Vizplex panel. Two tracking LDOs create the ±15-V source driver supplies that support up to 120/200 mA (TPS65185/TPS651851) of output current. All rails are adjustable through the I2C interface to accommodate specific panel requirements.

Accurate back-plane biasing is provided by a linear amplifier that can be adjusted from 0 V to –5.11 V with 9-bit control through the serial interface; it can source or sink current depending on panel condition. The TPS65185x supports automatic panel kickback voltage measurement, which eliminates the need for manual VCOM calibration in the production line. The measurement result can be stored in non-volatile memory to become the new VCOM power-up default value.

TPS65185 is available in two packages, a 48-pin 7-mm × 7-mm2 VQFN (RGZ) with 0.5-mm pitch, and a 48-pin 6-mm × 6-mm2 VQFN (RSL) with 0.4-mm pitch. The TPS651851 is available in a 48-pin 6-mm × 6-mm2 VQFN (RSL) with 0.4-mm pitch.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS651851RSLR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more