28-pin (RHD) package image

TPS65196RHDR ACTIVE

15-Channel Level Shifter for Large Size TVs

ACTIVE Custom reel may be available
Same as: TPS65196RHDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPS65680RSNT ACTIVE 2-Input, 18-Channel Configurable Level Shifter with OCP for GOA/GIP Displays More output channels

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS65196 information

Packaging information

Package | Pins VQFN (RHD) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65196

  • Eight CLK Outputs
  • VST and RESET Outputs
  • ODD and EVEN Outputs
  • VGH_F and VGH_R Outputs
  • Panel DISCHARGE Output
  • Supports Forward and Reverse Operation
  • Abnormal Operation Detection
  • Thermal Shutdown
  • Soft-Start
  • Supports all Display Resolutions
  • 28-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • LCD TVs and Monitors Using GIP Technology

Description for the TPS65196

The TPS65196 provides a highly integrated level shifter solution intended for TV and monitor applications using GIP technology. The device features a built-in state machine that generates 14 output signals from the five input signals provided by the timing controller (T-CON). In addition, the TPS65196 generates a signal to discharge the display panel during power-down.

To ensure proper start-up of the LCD panel, the TPS65196 includes a programmable soft-start feature that ramps the CLK output current from zero to its maximum value during the initial frames after power-up.

Level shifter outputs are forced to a safe state (VGL) during abnormal panel operation, which is indicated by the T-CON using the EO and GST signals. The IC is also placed in the same safe state if it gets too hot. Normal behavior restarts automatically (synchronized to the start of the next frame) when the device temperature is cool enough for safe operation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more