TPS65196

ACTIVE

15-Channel Level Shifter for Large Size TVs

Product details

Display type LCD bipolar, LCD unipolar IC integration LCD level shifter Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 15 Features GPM or GVS, Output discharge Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD bipolar, LCD unipolar IC integration LCD level shifter Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 15 Features GPM or GVS, Output discharge Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHD) 28 25 mm² 5 x 5
  • Eight CLK Outputs
  • VST and RESET Outputs
  • ODD and EVEN Outputs
  • VGH_F and VGH_R Outputs
  • Panel DISCHARGE Output
  • Supports Forward and Reverse Operation
  • Abnormal Operation Detection
  • Thermal Shutdown
  • Soft-Start
  • Supports all Display Resolutions
  • 28-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • LCD TVs and Monitors Using GIP Technology

  • Eight CLK Outputs
  • VST and RESET Outputs
  • ODD and EVEN Outputs
  • VGH_F and VGH_R Outputs
  • Panel DISCHARGE Output
  • Supports Forward and Reverse Operation
  • Abnormal Operation Detection
  • Thermal Shutdown
  • Soft-Start
  • Supports all Display Resolutions
  • 28-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • LCD TVs and Monitors Using GIP Technology

The TPS65196 provides a highly integrated level shifter solution intended for TV and monitor applications using GIP technology. The device features a built-in state machine that generates 14 output signals from the five input signals provided by the timing controller (T-CON). In addition, the TPS65196 generates a signal to discharge the display panel during power-down.

To ensure proper start-up of the LCD panel, the TPS65196 includes a programmable soft-start feature that ramps the CLK output current from zero to its maximum value during the initial frames after power-up.

Level shifter outputs are forced to a safe state (VGL) during abnormal panel operation, which is indicated by the T-CON using the EO and GST signals. The IC is also placed in the same safe state if it gets too hot. Normal behavior restarts automatically (synchronized to the start of the next frame) when the device temperature is cool enough for safe operation.

The TPS65196 provides a highly integrated level shifter solution intended for TV and monitor applications using GIP technology. The device features a built-in state machine that generates 14 output signals from the five input signals provided by the timing controller (T-CON). In addition, the TPS65196 generates a signal to discharge the display panel during power-down.

To ensure proper start-up of the LCD panel, the TPS65196 includes a programmable soft-start feature that ramps the CLK output current from zero to its maximum value during the initial frames after power-up.

Level shifter outputs are forced to a safe state (VGL) during abnormal panel operation, which is indicated by the T-CON using the EO and GST signals. The IC is also placed in the same safe state if it gets too hot. Normal behavior restarts automatically (synchronized to the start of the next frame) when the device temperature is cool enough for safe operation.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65680 ACTIVE 2-Input, 18-Channel Configurable Level Shifter with OCP for GOA/GIP Displays More output channels.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 15-Channel Level Shifter for Large Size LCD TVs - Features datasheet 17 Mar 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​