TPS65235
- Complete integrated solution for LNB and I2C interface
- DiSEqC 2.x and DiSEqC 1.x compatible
- Supports 5-V, 12-V, and 15-V power rail
- Up to 1000-mA accurate output current limit adjustable by external resistor
- Boost switch peak current limit proportional to LDO current limit
- Boost converter with 140-mΩ low Rds(on) internal power switch
- Boost switching frequency 1-MHz or 500-kHz selectable
- Dedicated enable pin for non-I2C application
- Low drop output LDO with push-pull output stage for VLNB output
- Built-in accurate 22-kHz tone generator and external tone input support
- Supports both external 44-kHz and 22-kHz tone input
- Adjustable soft-start and 13-V to 18-V voltage transition time
- 650 mV to 750-mV, 22-kHz tone amplitude selection
- I2C registers accessible with EN low
- Short circuit dynamic protection
- Diagnostics for output voltage level, DiSEqC tone input and output, current level, and cable connection
- Thermal protection available
- 20-lead WQFN 3-mm × 3-mm (RUK) package
Designed for analog and digital satellite receivers, the TPS65235 is a monolithic voltage regulator with I2C interface; specifically to provide the 13-V to 18-V power supply and the 22-kHz tone signal to the LNB down converter in the antenna dish or to the multi-switch box. It offers a complete solution with minimum component count, low power dissipation together with simple design and I2C standard interface.
TPS65235 features high power efficiency. The boost converter integrates a 140-mΩ power MOSFET running at 1 MHz or 500 kHz selectable switching frequency. Drop out voltage at the linear regulator is 0.8 V to minimize power loss. TPS65235 provides multiple ways to generate the 22 kHz signal. Integrated linear regulator with push-pull output stage generates 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I2C is available for system monitoring.
TPS65235 supports advanced DiSEqC 2.x standard with 22-kHz tone detection circuit and output interface.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS65235 LNB Voltage Regulator With I2C Interface datasheet (Rev. D) | PDF | HTML | 26 May 2021 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | DiSEqC™ 2.x Filter Optimization | PDF | HTML | 11 May 2021 | |
Application note | LNB design considerations on TPS65233, TPS65235 | 25 Sep 2017 | ||
Application note | DiSEqC™ Protocol and LNB Voltage Regulator TPS65235 for Satellite STB/TV | 14 Dec 2016 | ||
EVM User's guide | TPS65235 EVM User Guide for DisEqC 2.x application | 31 Dec 2015 | ||
User guide | Evaluation Module for the TPS65235 LNB Voltage Regulator With I2C Interface | 26 Nov 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS65235EVM-694 — TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC2.x
TPS65235EVM-747 — TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC1.x
The TPS65235EVM-PWR747 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65235 for DisEqC1.x application. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features. The TPS65235 is a monolithic voltage regulator (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RUK) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.