TPS65276V
4.5-V to 18-V Input, Dual (6-A and 3.5-A) Synchronous Step-Down Converter with I2C Control
TPS65276V
- 4.5-V to 18-V Wide Input Voltage Range
- I2C Controlled 7-Bits VID Programmable
Output Voltage from 0.68 V to 1.95 V with 10-mV
Steps for Each Buck; Output Voltage Can Divider - Programmable Slew Rate Control for Output Voltage
Transition - Up to 6-A Maximum Continuous Output Current in
Buck 1 and 3.5-A in Buck 2 - I2C Compatible Interface With Standard Mode
(100 kHz) and Fast Mode (400 kHz) - I2C Read Back Power Good Status and
Die Temperature Warning - Pulse Skipping Mode to Achieve High Efficiency
in Light Load - Adjustable Switching Frequency 200 kHz - 1.6 MHz
Set by External Resistor - Dedicated Enable and Soft-Start for Each Buck
- Peak Current-Mode Control with Simple Compensation
Circuit - Cycle-by-Cycle Over Current Protection
- 180° Out-of-Phase Operation to Reduce Input
Capacitance and Power Supply Induced Noise - Over Temperature Protection
- Available in 32-Pin Thermally Enhanced HTSSOP (DAP)
and 36-Pin QFN 6-mm x 6-mm (RHH) Packages
TPS65276V is a monolithic dual synchronous buck converter with wide 4.5V to 18V operating input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12- or 15-V power bus or battery. The converter with constant frequency peak current mode control is designed to simplify its application while giving the designers options to optimize their usage according to the target applications.
Each buck converter in TPS65276V has external feedback resistors that can be used for setting the initial start up voltage. The feedback voltage reference for this start-up option is 0.6 V. Once the VID DAC is updated via the I2C, the buck converter switches feedback resistors from external to internal. The output voltage in each buck can be programmable from 0.68 V to 1.95 V in 10-mV steps with I2C Controlled 7-Bits VID.
Each buck converter in TPS65276V can also be I2C controlled for enabling/disabling output voltage, setting the pulse skipping mode and reading the power good status and die temperature warning.
The switching frequency of the converters can be set from 200 kHz to 1.6 MHz with an external resistor. Two converters have clock signal with 180° out-of-phase.
TPS65276V features dedicated enable pin when I2C interface is not used. Independent soft-start pin provides flexibility in power up programmability. Constant frequency peak current mode control simplifies the compensation and provides fast transient response. Cycle-by-cycle over current protection and hiccup mode operation limit MOSFET power dissipation in short circuit or over loading fault conditions. Low side reverse over current protection also prevents excessive sinking current from damaging the converter.
TPS65273V also features a light load pulse skipping mode (PSM) that can be controlled by I2C or MODE pin configuration. The PSM mode allows a power loss reduction on the input power supplied to the system to achieve high efficiency at light loading.
The TPS65273V is available in a 32-pin thermally enhanced HTSSOP (DAP) package and 36-pin QFN 6-mm × 6-mm (RHH) package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 4.5V to 18V Input, 6A/3.5A Dual Synchronous Step-Down Converter datasheet (Rev. B) | 16 Jan 2014 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Measure Power Stage Gain and Slope Compensation in PCM (Peak Current Mode) BUCK (Rev. A) | PDF | HTML | 01 Apr 2019 | |
EVM User's guide | 4.5-V to 18-V Input, Dual (6-A and 3.5-A) Synchronous Step-Down Converter With I | 20 Feb 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS65276V TINA-TI Average Reference design
TPS65276V Unencrypted PSpice Average Model Package (Rev. A)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (DAP) | 32 | Ultra Librarian |
VQFN (RHH) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.