32-pin (DAP) package image

TPS65276VDAPR ACTIVE

4.5-V to 18-V Input, Dual (6-A and 3.5-A) Synchronous Step-Down Converter with I2C Control

ACTIVE Custom reel may be available
Same as: TPS65276VDAPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DAP) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS65276V

  • 4.5-V to 18-V Wide Input Voltage Range
  • I2C Controlled 7-Bits VID Programmable
    Output Voltage from 0.68 V to 1.95 V with 10-mV
    Steps for Each Buck; Output Voltage Can Divider
  • Programmable Slew Rate Control for Output Voltage
    Transition
  • Up to 6-A Maximum Continuous Output Current in
    Buck 1 and 3.5-A in Buck 2
  • I2C Compatible Interface With Standard Mode
    (100 kHz) and Fast Mode (400 kHz)
  • I2C Read Back Power Good Status and
    Die Temperature Warning
  • Pulse Skipping Mode to Achieve High Efficiency
    in Light Load
  • Adjustable Switching Frequency 200 kHz - 1.6 MHz
    Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control with Simple Compensation
    Circuit
  • Cycle-by-Cycle Over Current Protection
  • 180° Out-of-Phase Operation to Reduce Input
    Capacitance and Power Supply Induced Noise
  • Over Temperature Protection
  • Available in 32-Pin Thermally Enhanced HTSSOP (DAP)
    and 36-Pin QFN 6-mm x 6-mm (RHH) Packages

Description for the TPS65276V

TPS65276V is a monolithic dual synchronous buck converter with wide 4.5V to 18V operating input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12- or 15-V power bus or battery. The converter with constant frequency peak current mode control is designed to simplify its application while giving the designers options to optimize their usage according to the target applications.

Each buck converter in TPS65276V has external feedback resistors that can be used for setting the initial start up voltage. The feedback voltage reference for this start-up option is 0.6 V. Once the VID DAC is updated via the I2C, the buck converter switches feedback resistors from external to internal. The output voltage in each buck can be programmable from 0.68 V to 1.95 V in 10-mV steps with I2C Controlled 7-Bits VID.

Each buck converter in TPS65276V can also be I2C controlled for enabling/disabling output voltage, setting the pulse skipping mode and reading the power good status and die temperature warning.

The switching frequency of the converters can be set from 200 kHz to 1.6 MHz with an external resistor. Two converters have clock signal with 180° out-of-phase.

TPS65276V features dedicated enable pin when I2C interface is not used. Independent soft-start pin provides flexibility in power up programmability. Constant frequency peak current mode control simplifies the compensation and provides fast transient response. Cycle-by-cycle over current protection and hiccup mode operation limit MOSFET power dissipation in short circuit or over loading fault conditions. Low side reverse over current protection also prevents excessive sinking current from damaging the converter.

TPS65273V also features a light load pulse skipping mode (PSM) that can be controlled by I2C or MODE pin configuration. The PSM mode allows a power loss reduction on the input power supplied to the system to achieve high efficiency at light loading.

The TPS65273V is available in a 32-pin thermally enhanced HTSSOP (DAP) package and 36-pin QFN 6-mm × 6-mm (RHH) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more