TPS65286

ACTIVE

4.5V to 28V Input, 6A output synchronous buck converter with dual load switches

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 600 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Soft-start adjustable, Synchronous rectification, UVLO adjustable Vout (min) (V) 0.6 Vout (max) (V) 25 Iq (typ) (µA) 800
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 600 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Soft-start adjustable, Synchronous rectification, UVLO adjustable Vout (min) (V) 0.6 Vout (max) (V) 25 Iq (typ) (µA) 800
VQFN (RHD) 28 25 mm² 5 x 5
  • Integrated Dual Power Distribution Switches:
    • 2.5 V to 6 V Operating Input Voltage Range
    • Integrated Back-to-Back Power MOSFETs With
      Typical 100-mΩ On-Resistance
    • Adjustable Current Limiting from 75 mA to
      2.7 A
    • ±6% Current-Limit Accuracy at 1.2 A (Typical)
    • Latch-off Over Current Protection Versions
    • Reverse Input-Output Voltage Protection
    • Built-In Soft-Start
  • Integrated Buck DCDC Converter:
    • 4.5 V to 28 V Wide Input Voltage Range
    • Maximum Continuous 6-A Output Load Current
    • Feedback Reference Voltage 0.6 V ±1%
    • Fixed 500-kHz Switching Frequency
    • Built-In Internal Soft-Start Time: 1 ms
    • Cycle-by-Cycle Current Limit
    • Adjustable Current Limit Threshold
    • Output Over-Voltage Protection
    • External Clock Synchronization
    • Over Temperature Protection
  • Integrated Dual Power Distribution Switches:
    • 2.5 V to 6 V Operating Input Voltage Range
    • Integrated Back-to-Back Power MOSFETs With
      Typical 100-mΩ On-Resistance
    • Adjustable Current Limiting from 75 mA to
      2.7 A
    • ±6% Current-Limit Accuracy at 1.2 A (Typical)
    • Latch-off Over Current Protection Versions
    • Reverse Input-Output Voltage Protection
    • Built-In Soft-Start
  • Integrated Buck DCDC Converter:
    • 4.5 V to 28 V Wide Input Voltage Range
    • Maximum Continuous 6-A Output Load Current
    • Feedback Reference Voltage 0.6 V ±1%
    • Fixed 500-kHz Switching Frequency
    • Built-In Internal Soft-Start Time: 1 ms
    • Cycle-by-Cycle Current Limit
    • Adjustable Current Limit Threshold
    • Output Over-Voltage Protection
    • External Clock Synchronization
    • Over Temperature Protection

The TPS65286 is a full featured 4.5-V to 28-V VIN, 6-A output current synchronous step down DCDC converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. The device also incorporates dual N-channel MOSFET power switches for power distribution systems. This device provides a total power distribution solution, where precision current limiting and fast protection response are required.

A dual 100-m&937; independent power distribution switch limits the output current to a programmable current limit threshold between typical 50 mA~2.7 A by using an external resistor. The current limit accuracy can be achieved as tightly as ±6% at typical 1.2 A. The nFAULT output asserts low under over-current and reverse-voltage conditions.

Constant frequency peak current mode control in the DCDC converter simplifies the compensation and optimizes transient response. Cycle-by-cycle over-current protection and operating in hiccup mode limit MOSFET power dissipation. When die temperature exceeds thermal over loading threshold, the over temperature protection shuts down the device.

The TPS65286 is a full featured 4.5-V to 28-V VIN, 6-A output current synchronous step down DCDC converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. The device also incorporates dual N-channel MOSFET power switches for power distribution systems. This device provides a total power distribution solution, where precision current limiting and fast protection response are required.

A dual 100-m&937; independent power distribution switch limits the output current to a programmable current limit threshold between typical 50 mA~2.7 A by using an external resistor. The current limit accuracy can be achieved as tightly as ±6% at typical 1.2 A. The nFAULT output asserts low under over-current and reverse-voltage conditions.

Constant frequency peak current mode control in the DCDC converter simplifies the compensation and optimizes transient response. Cycle-by-cycle over-current protection and operating in hiccup mode limit MOSFET power dissipation. When die temperature exceeds thermal over loading threshold, the over temperature protection shuts down the device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS65286 Dual Power Distribution Switches With 4.5 V to 28 V Input Voltage datasheet 21 Mar 2014
EVM User's guide TPS65286 DUAL POWER DISTRIBUTION SWITCHES WITH 4.5V TO 28V INPUT VOLTAGE 27 Mar 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65286EVM-623 — TPS65286 Evaluation Module, Dual Power Distribution Switch and 28Vin/6A Buck Converter

The TPS65286EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the 4.5V to 18V input and 5V, 6A output buck , precision adjustable current limited  distribution switch. The TPS65286 PMIC contains a buck converter and two power switch. The buck converter is (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS65286 PSpice Average Model

SLVMA68.ZIP (80 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RHD) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos