TPS65286EVM-623

TPS65286 Evaluation Module, Dual Power Distribution Switch and 28Vin/6A Buck Converter

TPS65286EVM-623

Order now

Overview

The TPS65286EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the 4.5V to 18V input and 5V, 6A output buck , precision adjustable current limited  distribution switch. The TPS65286 PMIC contains a buck converter and two power switch. The buck converter is designed to provide an adjustable output voltage with maximum 6-A continuous current. The power switch is designed to provide precise current limit programmable by an external resistor.

Features

Buck DC/DC Converter

  • Wide Input Voltage Range 4.5 V to 28 V
  • Maximum Continuous 6 A Output Load Current
  • Fixed 500KHz Switching frequency
  • Adjustable Soft Start and Internal Soft-start Time
  • Adjustable Current Limit Threshold
  • External Clock Synchronization
  • Selectable Pulse Skipping Mode at Light Load Condition

 

Power Distribution Switches

  • Operating Input Voltage Range 2.5 V to 6 V
  • Adjustable Current Limiting from 75mA to 2.7A
  • ±6% Current-Limit Accuracy at 1.5A (Typical)
  • Fast Over Current Response  2µs (Typical)
  • Latch-off Over Current Protection Versions
AC/DC & DC/DC converters (integrated FET)
TPS65286 4.5V to 28V Input, 6A output synchronous buck converter with dual load switches
Download View video with transcript Video

Order & start development

Evaluation board

TPS65286EVM-623 — TPS65286 Evaluation Module, Dual Power Distribution Switch and 28Vin/6A Buck Converter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS65286EVM-623 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS65286 DUAL POWER DISTRIBUTION SWITCHES WITH 4.5V TO 28V INPUT VOLTAGE 27 Mar 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos