TPS65642

ACTIVE

LCD Bias with Integrated Gamma Reference for Notebook PCs and Tablet PCs

Product details

Display type LCD unipolar IC integration Gamma buffer, LCD bias, VCOM Vin (min) (V) 2.6 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 6 Source driver voltage (max) (V) 9.1 Level shifter/scan driver (Ch) 0 Features Adjustable sequencing, GPM or GVS, Gamma buffer, I2C interface, Output discharge, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration Gamma buffer, LCD bias, VCOM Vin (min) (V) 2.6 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 6 Source driver voltage (max) (V) 9.1 Level shifter/scan driver (Ch) 0 Features Adjustable sequencing, GPM or GVS, Gamma buffer, I2C interface, Output discharge, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 56 10.7999999999999988 mm² 3 x 3.5999999999999996
  • 2.6 V to 6 V Input Voltage Range
  • Synchronous Boost Converter (AVDD)
  • Non-Synchronous Boost Converter with Temperature
    Compensation (VGH)
  • Synchronous Buck Converter (VCORE)
  • Synchronous Buck Converter (VIO1)
  • Low Dropout Linear Regulator (VIO2)
  • Programmable VCOM Calibrator with
    Two Integrated Buffer Amplifiers
  • Gate Voltage Shaping
  • Panel Discharge Signal (XAO)
  • System Reset Signal (RST)
  • 14-Channel, 10-Bit Programmable Gamma Voltage Correction
  • On-Chip EEPROM with Write Protect
  • I2C™ Interface
  • Thermal Shutdown
  • Supports GIP and Non-GIP Displays
  • 56-Ball, 3.16 mm × 3.45 mm 0.4 mm Pitch DSBGA
  • 2.6 V to 6 V Input Voltage Range
  • Synchronous Boost Converter (AVDD)
  • Non-Synchronous Boost Converter with Temperature
    Compensation (VGH)
  • Synchronous Buck Converter (VCORE)
  • Synchronous Buck Converter (VIO1)
  • Low Dropout Linear Regulator (VIO2)
  • Programmable VCOM Calibrator with
    Two Integrated Buffer Amplifiers
  • Gate Voltage Shaping
  • Panel Discharge Signal (XAO)
  • System Reset Signal (RST)
  • 14-Channel, 10-Bit Programmable Gamma Voltage Correction
  • On-Chip EEPROM with Write Protect
  • I2C™ Interface
  • Thermal Shutdown
  • Supports GIP and Non-GIP Displays
  • 56-Ball, 3.16 mm × 3.45 mm 0.4 mm Pitch DSBGA

The TPS65642 is a compact LCD bias solution primarily intended for use in Notebook and Tablet PCs. The device comprises two boost converters to supply the LCD panel’s source driver and gate driver/level shifter; two buck converters and an LDO linear regulator to supply the system’s logic voltages; a programmable VCOM generator with two high-speed amplifiers; 14-channel gamma voltage correction; and a gate voltage shaping function.

The TPS65642 is a compact LCD bias solution primarily intended for use in Notebook and Tablet PCs. The device comprises two boost converters to supply the LCD panel’s source driver and gate driver/level shifter; two buck converters and an LDO linear regulator to supply the system’s logic voltages; a programmable VCOM generator with two high-speed amplifiers; 14-channel gamma voltage correction; and a gate voltage shaping function.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65640 ACTIVE LCD Bias with Digital VCOM Buffer for Notebook PCs and Tablet PCs This product has no integrated gamma buffer, and has two OpAmps.
TPS65642A ACTIVE LCD bias with integrated gamma reference for notebook PCs, tablet PCs and monitors This product has an integrated AVDD range from 7V to 10.1V (instead of 6.0 to 9.1V) and has Vio and Vcore in sync.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LCD Bias with Integrated Gamma Reference for Notebook PCs, Tablet PCs datasheet 19 Jul 2013
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Technical article Display Power: Why TFT LCD needs Temperature Compensation PDF | HTML 26 Jul 2017
Application note How to Generate a Regulated VGL Supply Using the TPS65642A 08 Dec 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

TPS65642DESIGN-CALC — TPS65642 Temperature Compensation Calculations

TPS65642 Temperature Compensation Calculation Tool.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos