56-pin (YFF) package image

TPS65642YFFR ACTIVE

LCD Bias with Integrated Gamma Reference for Notebook PCs and Tablet PCs

ACTIVE Custom reel may be available
Same as: TPS65642YFFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65642

  • 2.6 V to 6 V Input Voltage Range
  • Synchronous Boost Converter (AVDD)
  • Non-Synchronous Boost Converter with Temperature
    Compensation (VGH)
  • Synchronous Buck Converter (VCORE)
  • Synchronous Buck Converter (VIO1)
  • Low Dropout Linear Regulator (VIO2)
  • Programmable VCOM Calibrator with
    Two Integrated Buffer Amplifiers
  • Gate Voltage Shaping
  • Panel Discharge Signal (XAO)
  • System Reset Signal (RST)
  • 14-Channel, 10-Bit Programmable Gamma Voltage Correction
  • On-Chip EEPROM with Write Protect
  • I2C™ Interface
  • Thermal Shutdown
  • Supports GIP and Non-GIP Displays
  • 56-Ball, 3.16 mm × 3.45 mm 0.4 mm Pitch DSBGA

Description for the TPS65642

The TPS65642 is a compact LCD bias solution primarily intended for use in Notebook and Tablet PCs. The device comprises two boost converters to supply the LCD panel’s source driver and gate driver/level shifter; two buck converters and an LDO linear regulator to supply the system’s logic voltages; a programmable VCOM generator with two high-speed amplifiers; 14-channel gamma voltage correction; and a gate voltage shaping function.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more