32-pin (RSN) package image

TPS65735RSNR ACTIVE

Power Management IC (PMIC) for Active Shutter 3D Glasses

ACTIVE Custom reel may be available
Same as: TPS65735RSNR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RSN) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65735

  • Linear Charger
    • Three Charger Phases: Pre-Charge,
      Fast Charge, and Charge Termination
    • Externally Set Charge Current Which Supports
      up to 100 mA
    • LED Current Sinks for Power Good and Charger
      Status Indication
  • Low-Dropout Regulator (LDO) Supply for External
    Modules (Microcontroller, RF Module, IR Module)
    • LDO Continuous Output Current up to 30 mA
  • Boost Converter
    • Adjustable Output Voltage: 8 V to 16 V
    • Boost Output Internally Connected to H-Bridge
      Analog Switches
  • Full H-Bridge Analog Switches
    • Controlled by an External Microcontroller for
      System Operation
  • Output Pin for Divided Down Battery Voltage
    Useful for ADC or Comparator Input of an MCU

Description for the TPS65735

The TPS65735 device is a power management unit (PMU) for active shutter 3D glasses consisting of an integrated power path, linear charger, LDO, boost converter, and full H-bridge analog switches for left and right shutter operation in a pair of active shutter 3D glasses. In addition to the power devices, a typical 3D glasses system contains both a microcontroller and a communications front end (IR, RF, or other) in order to handle the communication and synchronous operation along with a 3D television.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more