TPS65930

ACTIVE

Integrated Power Management IC (PMIC) with 3 DC/DC's, 4 LDO's, Audio Codec, USB HS Transceiver

alarmNotifications Order now

Product details

Processor supplier Texas Instruments Processor name OMAP Regulated outputs (#) 7 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.15 Iout (max) (A) 1.2 Configurability Factory programmable Features Comm control, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (typ) (kHz) 3200 Product type Processor and FPGA
Processor supplier Texas Instruments Processor name OMAP Regulated outputs (#) 7 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.15 Iout (max) (A) 1.2 Configurability Factory programmable Features Comm control, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (typ) (kHz) 3200 Product type Processor and FPGA
NFBGA (ZCH) 139 100 mm² 10 x 10
  • Power:
    • Three Efficient Step-down Converters
    • Four External Linear LDOs for Clocks and Peripherals
    • SmartReflex Dynamic Voltage Management
  • Audio (TPS65930 Device Only):
    • Differential Input Main Microphones
    • Mono Auxiliary/FM Input
    • External Predrivers for Class D (Stereo)
    • TDM Interface
    • Automatic Level Control (ALC)
    • Digital and Analog Mixing
    • 16-Bit Linear Audio Stereo DAC (96, 48, 44.1, and 32 kHz and Derivatives)
    • 16-Bit Linear Audio Stereo ADC (48, 44.1, and 32 kHz and Derivatives)
    • Carkit
  • USB:
    • USB 2.0 On-the-Go (OTG)-Compliant HS Transceivers
    • 12-Bit Universal Transceiver Macro Interface ULPI
    • USB Power Supply (5-V Charge Pump for VBUS)
    • Consumer Electronics Association (CEA)-2011: OTG Transceiver Interface Specification
    • CEA-936A: Mini-USB Analog Carkit Specification
  • Additional Features:
    • LED Driver Circuit for Two External LEDs
    • Two External 10-Bit MADC Inputs
    • Real-Time Clock (RTC) and Retention Modules
    • HS I2C Serial Control
    • Thermal Shutdown and Hot-Die Detection
    • Keypad Interface (up to 6 × 6)
    • External Vibrator Control
    • 15 GPIOs
    • 0.65-mm Pitch, 139-Pin, 10-mm × 10-mm Package
  • Charger:
    • Backup Battery Charger
  • APPLICATIONS
    • Smart Phones
    • Tablets
    • Industrial
    • Handheld Systems

SmartReflex Is a trademark of Texas Instruments OMAP Is a trademark of Texas Instruments

  • Power:
    • Three Efficient Step-down Converters
    • Four External Linear LDOs for Clocks and Peripherals
    • SmartReflex Dynamic Voltage Management
  • Audio (TPS65930 Device Only):
    • Differential Input Main Microphones
    • Mono Auxiliary/FM Input
    • External Predrivers for Class D (Stereo)
    • TDM Interface
    • Automatic Level Control (ALC)
    • Digital and Analog Mixing
    • 16-Bit Linear Audio Stereo DAC (96, 48, 44.1, and 32 kHz and Derivatives)
    • 16-Bit Linear Audio Stereo ADC (48, 44.1, and 32 kHz and Derivatives)
    • Carkit
  • USB:
    • USB 2.0 On-the-Go (OTG)-Compliant HS Transceivers
    • 12-Bit Universal Transceiver Macro Interface ULPI
    • USB Power Supply (5-V Charge Pump for VBUS)
    • Consumer Electronics Association (CEA)-2011: OTG Transceiver Interface Specification
    • CEA-936A: Mini-USB Analog Carkit Specification
  • Additional Features:
    • LED Driver Circuit for Two External LEDs
    • Two External 10-Bit MADC Inputs
    • Real-Time Clock (RTC) and Retention Modules
    • HS I2C Serial Control
    • Thermal Shutdown and Hot-Die Detection
    • Keypad Interface (up to 6 × 6)
    • External Vibrator Control
    • 15 GPIOs
    • 0.65-mm Pitch, 139-Pin, 10-mm × 10-mm Package
  • Charger:
    • Backup Battery Charger
  • APPLICATIONS
    • Smart Phones
    • Tablets
    • Industrial
    • Handheld Systems

SmartReflex Is a trademark of Texas Instruments OMAP Is a trademark of Texas Instruments

The TPS65920 and TPS65930 devices are power-management ICs for OMAP and other mobile applications. The devices include power-management, a universal serial bus (USB) high-speed (HS) transceiver, light-emitting diode (LED) drivers, an analog-to-digital converter (ADC), a real-time clock (RTC), and an embedded power control (EPC). In addition, the TPS65930 includes a full audio codec with two digital-to-analog converters (DACs) and two ADCs to implement dual voice channels, and a stereo downlink channel that can play all standard audio sample rates through a multiple format inter-integrated sound (I2S)/time division multiplexing (TDM) interface.

These optimized devices supports the power and peripheral requirements of the OMAP application processors. The power portion of the devices contains three buck converters, two controllable by a dedicated SmartReflex class-3 interface, multiple low dropout (LDO) regulators, an EPC to manage the power sequencing requirements of OMAP, and an RTC and backup module. The RTC can be powered by a backup battery when the main supply is not present, and the devices include a coin-cell charger to recharge the backup battery as needed.

The USB module provides a HS 2.0 OTG transceiver suitable for direct connection to the OMAP UTMI+ low pin interface (ULPI), with an integrated charge pump and full support for the carkit CEA-936A specification. An ADC is provided for monitoring signals, such as supply voltage, entering the device, and two additional an external ADC inputs are input is provided for system use.

The devices provide driver circuitry to power two LED circuits that can illuminate a panel or provide user indicators. The drivers also provide pulse width modulation (PWM) circuits to control the illumination levels of the LEDs. A keypad interface implements a built-in scanning algorithm to decode hardware-based key presses and reduce software use, with multiple additional general-purpose input/output devices (GPIOs) that can be used as interrupts when configured as inputs.

The TPS65920 and TPS65930 devices are power-management ICs for OMAP and other mobile applications. The devices include power-management, a universal serial bus (USB) high-speed (HS) transceiver, light-emitting diode (LED) drivers, an analog-to-digital converter (ADC), a real-time clock (RTC), and an embedded power control (EPC). In addition, the TPS65930 includes a full audio codec with two digital-to-analog converters (DACs) and two ADCs to implement dual voice channels, and a stereo downlink channel that can play all standard audio sample rates through a multiple format inter-integrated sound (I2S)/time division multiplexing (TDM) interface.

These optimized devices supports the power and peripheral requirements of the OMAP application processors. The power portion of the devices contains three buck converters, two controllable by a dedicated SmartReflex class-3 interface, multiple low dropout (LDO) regulators, an EPC to manage the power sequencing requirements of OMAP, and an RTC and backup module. The RTC can be powered by a backup battery when the main supply is not present, and the devices include a coin-cell charger to recharge the backup battery as needed.

The USB module provides a HS 2.0 OTG transceiver suitable for direct connection to the OMAP UTMI+ low pin interface (ULPI), with an integrated charge pump and full support for the carkit CEA-936A specification. An ADC is provided for monitoring signals, such as supply voltage, entering the device, and two additional an external ADC inputs are input is provided for system use.

The devices provide driver circuitry to power two LED circuits that can illuminate a panel or provide user indicators. The drivers also provide pulse width modulation (PWM) circuits to control the illumination levels of the LEDs. A keypad interface implements a built-in scanning algorithm to decode hardware-based key presses and reduce software use, with multiple additional general-purpose input/output devices (GPIOs) that can be used as interrupts when configured as inputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS65920 and TPS65930 Integrated Power Management/Audio Codec (TPS65930 Only) – Silicon Revision 1.2 datasheet (Rev. I) PDF | HTML 27 Jan 2015
* Errata TPS659x0 Silicon Errata (Rev. G) 08 Apr 2011
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide TPS65930/20 OMAP™ Power-Management and System Companion Device ES1.2 TRM (Rev. G) 02 Dec 2011
Application note TPS65950/930/920/921 USB Eye Diagram Trimming 19 Nov 2010
User guide Powering OMAP™3 With TPS65930/20: Design-In Guide User's Guide (Rev. B) 18 Jun 2009
Application note TPS65920/30 Schematic Checklist 04 Jun 2009
Application note TPS65950/30/20 32 KHz Oscillator Schematic and PCB Layout Guidelines 08 Oct 2008
User guide TPS65930/20 Layout Guide 02 Oct 2008
More literature TPS65930 Integrated Power Management/Audio CODEC (Rev. A) 12 May 2008
Application note Configuring TPS65950/30/20 Backup State 08 Oct 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TWL4030SW-LINUX — Linux Driver for TWL4030

The Linux driver supports the TWL4030 series of Integrated Power Management ICs. The Linux driver supports communication through the I2C bus and interfaces with various sub-systems.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • twl4030
  • (...)
Simulation model

TPS65930 BSDL Models

SWCM003.ZIP (3 KB) - BSDL Model
Simulation model

TPS65930 IBIS Model (Rev. A)

SWCM004A.ZIP (427 KB) - IBIS Model
CAD/CAE symbol

TPS65930 Orcad Symbol

SWCC005.ZIP (4 KB)
Gerber file

TPS65930 EVM Daughter Card Gerber Files

SWCC007.ZIP (995 KB)
Schematic

TPS65930 Daughter Card Schematic

SWCC006.ZIP (109 KB)
Reference designs

TIDA-00408 — Haptic Feedback Capacitive Touch Display Reference Design for Bldg Automation & Medical Applications

The TIDA-00408 Touch Display with Haptic Feedback reference design showcases haptics for thermostats, building automation, factory automation, point of sale, and automotive applications.  The touch screen provides touch feedback when the user interacts with the on-screen user interface.  (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZCH) 139 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos