56-pin (RTQ) package image

TPS65981ABTRTQT NOT RECOMMENDED FOR NEW DESIGNS

USB Type-C® and USB-C® Power Delivery controller, power switch, and high-speed multiplexer

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TPS65981ABTRTQT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65981ABTRTQR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS65981 information

Packaging information

Package | Pins VQFN (RTQ) | 56
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS65981

  • This device is certified by the USB-IF for PD2.0
    • PD2.0 is no longer certifiable on new designs as of June 2020
    • All new designs requiring certification should use a PD3.0 compliant device
    • Article on PD2.0 vs PD3.0
  • Fully configurable USB PD controller
    • Control for external DC/DC supplies through GPIO
    • Port data multiplexer
      • USB 2.0 HS data and low speed endpoint
      • Sideband-use data for alternate modes
    • GUI tool to easily configure TPS65981 for various applications
    • Support for DisplayPort alternate mode
    • Supports industrial temperature range
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated 5-V, 3-A, 55-mΩ sourcing switch
    • Integrated 5-V to 20-V, 3-A, 95-mΩ bi-directional load switch
    • Gate Control and current sense for external 5-V to 20-V, 5-A bidirectional switch (back-to back NFETs)
    • UL2367 cert#: E169910-20150728
  • Integrated robust power path protection
    • Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5-V/3-A source power path
  • USB Type-C Power Delivery (PD) controller
    • 8 configurable GPIOs
    • BC1.2 charging support
    • USB PD 2.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 1 I2C secondary port

Description for the TPS65981

The TPS65981 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for notebook applications. The TPS65981 integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65981 integrates a high speed multiplexer which is dependent the USB Type-C cable orientation that the CC pins provide. The multiplexer passes through side-band use data for alternate modes. The TPS65981 has a QFN package for reliable manufacturing with 0.5-mm Pitch and 2-Layer PCB compatibility and has an extended (industrial) temperature range. The TPS65981 is USB PD 2.0 certified which is no longer certifiable through USB IF.

The port-power switch provides up to 3 A downstream at 5 V for legacy and Type-C USB power. An additional bidirectional switch path provides USB PD power up to 3 A at a maximum of 20 V as either a source (host), sink (device), or source-sink.

The TPS65981 device is also an upstream-facing port (UFP), downstream-facing port (DFP), or dual-role port for data. The port-data multiplexer passes data to or from the top or bottom D+/D– signal pair at the port for USB 2.0 HS and has a USB 2.0 low-speed endpoint. Additionally, the sideband-use (SBU) signal pair is used for auxiliary or alternate modes of communication (DisplayPort, for example).

The power-management circuitry uses 3.3 V inside the system and also uses VBUS to start up and negotiate power for a dead-battery or no-battery condition.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65981ABTRTQR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more