TPS715-Q1

ACTIVE

Automotive, 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

alarmNotifications Order now

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1.2 Fixed output options (V) 2.5, 3, 3.3, 5 Rating Automotive Noise (µVrms) 575 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 195 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1.2 Fixed output options (V) 2.5, 3, 3.3, 5 Rating Automotive Noise (µVrms) 575 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 195 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B for legacy chip and C5 for new chip
  • Input voltage range: 2.5 V to 24 V
  • Available output voltage options:
    • Fixed: 1.8 V to 5 V
    • Adjustable: 1.2 V to 15 V
  • Output current: Up to 50 mA
  • Very low I Q: 3.2 µA at 50-mA load current
  • Stable with output capacitor ≥ 0.47 µF
  • Overcurrent protection
  • Package: 5-pin SC70 (DCK)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B for legacy chip and C5 for new chip
  • Input voltage range: 2.5 V to 24 V
  • Available output voltage options:
    • Fixed: 1.8 V to 5 V
    • Adjustable: 1.2 V to 15 V
  • Output current: Up to 50 mA
  • Very low I Q: 3.2 µA at 50-mA load current
  • Stable with output capacitor ≥ 0.47 µF
  • Overcurrent protection
  • Package: 5-pin SC70 (DCK)

The TPS715-Q1 low-dropout (LDO) linear voltage regulator is a low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TPS715-Q1 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TPS715-Q1 is available in both fixed and adjustable versions. For more flexibility or higher output voltages, the adjustable version uses feedback resistors to set the output voltage from 1.2 V to 15 V. The TPS715-Q1 LDO supports a low dropout of typically 415 mV at 50 mA of load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA). The TPS715-Q1 also features an internal soft-start to lower the inrush current. The built-in overcurrent limit helps protect the regulator in the event of a load short or fault.

The TPS715-Q1 is available in a 2.00 mm × 1.25 mm, 5-pin SC-70 (DCK) package for fixed and adjustable outputs.

The TPS715-Q1 low-dropout (LDO) linear voltage regulator is a low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TPS715-Q1 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TPS715-Q1 is available in both fixed and adjustable versions. For more flexibility or higher output voltages, the adjustable version uses feedback resistors to set the output voltage from 1.2 V to 15 V. The TPS715-Q1 LDO supports a low dropout of typically 415 mV at 50 mA of load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA). The TPS715-Q1 also features an internal soft-start to lower the inrush current. The built-in overcurrent limit helps protect the regulator in the event of a load short or fault.

The TPS715-Q1 is available in a 2.00 mm × 1.25 mm, 5-pin SC-70 (DCK) package for fixed and adjustable outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7B84-Q1 ACTIVE Automotive 150-mA, 40-V, low-dropout (LDO) linear regulator with enable and fast transient response Alternative product with wider input voltage, better PSRR, lower noise and tighter accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS715-Q1 50-mA, 24-V, 3.2-μA Quiescent Current Low-Dropout Linear Regulators in SC70 Package datasheet (Rev. I) PDF | HTML 08 May 2023
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Functional safety information TPS715-Q1 Functional Safety FIT Rate and FMD (Rev. A) 09 Jun 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB971-Q1EVM — DS90UB971-Q1 evaluation module

The DS90UB971-Q1 evaluation module (EVM) is a functional board design for evaluating the DS90UB971-Q1 FPD-Link IV serializer. The DS90UB971-Q1 serializer represents the first generation in FPD-Link IV serializers and is designed to support ultra-high-speed sensors including 8MP+ imagers, satellite (...)
Evaluation board

DS90UB981-Q1EVM — DS90UB981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module (EVM) for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer. The DS90Ux981-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Evaluation board

DS90UB981-Q1MEVM — DS90UB981-Q1 4K DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV Serializer. The DS90Ux981-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Evaluation board

DS90UB983-Q1EVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer. The DS90Ux983-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds up to (...)

Evaluation board

DS90UB983-Q1MEVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1MEVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer.  The DS90Ux983-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds (...)

Evaluation board

TPS71533EVM — TPS715 evaluation module for 50-mA, 24-V, ultra-low-IQ, low-dropout voltage regulator

The purpose of this evaluation module (EVM) is to facilitate evaluation of the TPS715xx family of low-dropout (LDO) regulators. Each EVM printed circuit board (PCB) contains a TPS71533 LDO linear regulator as well as supporting passive components. Also, the board's small size and side (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPS715EVM-074 — TPS715 evaluation module for 50-mA, 24-V, ultra-low-IQ low-dropout (LDO) voltage regulator

The TPS715 evaluation module (EVM) iis used to evaluate the operation and performance of the TPS715 linear regulator for use in circuit applications.

This EVM configuration contains a 50-mA low-dropout (LDO) regulator. The regulator is capable of delivering up to 50 mA and has a wide input-voltage (...)

User guide: PDF | HTML
Simulation model

TPS71501 PSpice Transient Model

SLVM928.ZIP (21 KB) - PSpice Model
Simulation model

TPS71525 PSpice Transient Model

SLVM926.ZIP (21 KB) - PSpice Model
Simulation model

TPS71530 PSpice Transient Model

SLVM931.ZIP (21 KB) - PSpice Model
Simulation model

TPS71533 PSpice Transient Model (Rev. A)

SLVM450A.ZIP (23 KB) - PSpice Model
Simulation model

TPS71550 PSpice Transient Model (Rev. A)

SLVM927A.ZIP (82 KB) - PSpice Model
Reference designs

TIDA-080004 — Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos