8-pin (DRB) package image

TPS715A01DRBT-NM ACTIVE

24-V, 80-mA, Low Iq, Low-Dropout Linear Regulator

ACTIVE Custom reel may be available
Same as: TPS715A01DRBT-NM.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS715A-NM information

Packaging information

Package | Pins VSON (DRB) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS715A-NM

  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 80 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 80-mA Specified Current
  • Available in Fixed and Adjustable (1.2 V to 15 V) Versions
  • Specified Current Limit
  • 3-mm × 3-mm and 2-mm × 2-mm SON Packages
  • –40°C to 125°C Specified Junction
    Temperature Range
  • For MSP430-Specific Output Voltages See TPS715xx

Description for the TPS715A-NM

The TPS715A-NM low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices operate over an input range of 2.5 V to 24 V and are stable with any capacitor (≥ 0.47 µF). The high maximum input voltage combined with excellent power dissipation capability makes this device particularly well-suited to industrial and automotive applications.

A PMOS pass element functions as a low-value resistor. The low dropout voltage, typically 670 mV at 80 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is nearly constant over the entire range of output load current (0 mA to 80 mA).

The TPS715A-NM is available in a 3-mm × 3-mm package ideal for high power dissipation and a small 2-mm × 2-mm package ideal for handheld and ultra-portable applications. The 3-mm × 3-mm package is also available as a non-magnetic package for medical imaging applications.








Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more