TPS728180300YZUR ACTIVE

200-mA, low-dropout voltage regulator with low-IQ & enable

ACTIVE Custom reel may be available
Same as: TPS728180300YZUR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS728180300YZUT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZU) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS728

  • Very Low Dropout: 230mV Typical at 200mA
  • 3% Accuracy Over Load/Line/Temperature
  • Low IQ: 50µA in Active Mode
  • Available in Fixed-Output Voltages From 0.9V to 3.6V Using Innovative Factory EEPROM Programming
  • VSET Pin Toggles Output Voltage Between Two Preset Levels
    • Preset Output Voltage Levels Can Be EEPROM-Programmed To Any Combination
  • High PSRR: 65dB at 1kHz
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Over-Current Protection
  • Available in Wafer-Level Chip Scale and 2mm x 2mm SON Packages
  • APPLICATIONS
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Leakage Reduction for 90nm and 65nm Processors
    • Wireless Handsets, Smart Phones, PDAs
    • MP3 Players and Other Handheld Products

All trademarks are the property of their respective owners.

Description for the TPS728

The TPS728xx series of low-dropout linear regulators (LDOs), with a selectable dual-voltage level output, is designed specially for applications that require two levels of output voltage regulation. Programming fuses and memory cards, reducing leakage effects, and conserving power in nanometric processes are some application examples.

The VSET pin is used to select one of two output voltage levels preset through innovative factory EEPROM programming. A precision bandgap and error amplifier provides an overall 3% accuracy over load, line, and temperature extremes.

Ultra-small wafer chip scale (WCSP) and 2mm x 2mm SON packages make the TPS728xx series ideal for handheld applications.

This family of devices is fully specified over a temperature range of TJ = -40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS728180300YZUT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more