5-pin (DBV) package image

TPS73018DBVR ACTIVE

200-mA, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: TPS73018DBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS73018DBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
TPS73018DBVRM3 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS730

  • 200mA low-dropout regulator with enable
  • Available in fixed voltages from 1.8V to 3.3V and adjustable voltages (1.22V to 5.5V)
  • High PSRR (68dB at 100Hz)
  • Low noise:
    • 55µVRMS (legacy chip)
    • 69µVRMS (new chip)
  • Stable with a 2.2µF ceramic capacitor
  • Excellent load, line transient response
  • Very low dropout voltage: 120mV (typ)
  • For a more updated portfolio device, see the TPS7A20

Description for the TPS730

The TPS730 is a low-dropout (LDO) voltage regulator that features high power-supply rejection ratio (PSRR) and offers excellent line and load transient responses. This device is stable with a small 2.2µF ceramic capacitor on the output. The TPS730 offers low dropout voltages (for example, 120mV typical at 200mA). The low output noise and great PSRR makes this device designed to power sensitive analog loads. The TPS730 offers a flexible option for post regulation with the adjustable capability.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS73018DBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
TPS73018DBVRM3 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more