5-pin (DBV) package image

TPS76301DBVR ACTIVE

150-mA, 10-V, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: TPS76301DBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS76301DBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
TPS76301DBVRG4 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS763

  • Input voltage range VIN: 2.7V to 10V
  • Output voltage range VOUT:
    • Fixed device: 1.6V to 5.0V
    • Adjustable device: 1.5V to 6.5V
  • Output current: up-to 150mA
  • Output voltage accuracy:
    • New chip: ±1.0% (typical)
    • Legacy chip: ±2.0% (typical)
  • Low quiescent current IQ:
    • New chip: 65µA (typ) at IOUT = 0mA
    • New chip: 765µA (typ) at IOUT = 150mA
    • Legacy chip: 85µA (typ) at IOUT = 1mA to 150mA
  • Dropout voltage:
    • New chip: 175mV (typical) at IOUT = 150mA
    • Legacy chip: 360mV (typical) at IOUT = 150mA
  • Thermal shutdown and overcurrent limitation
  • Active over-shoot pulldown protection (new chip)
  • Operating junction temperature: –40°C to 125°C
  • 5-pin SOT-23 (DBV), RθJA = 178.6°C/W (new chip)

Description for the TPS763

The TPS763 family of low-dropout (LDO) linear voltage regulators supports wide input voltage range of 2.7V to 10V and up-to 150mA of load current. The output range is from 1.6V to 5.0V for fixed version, and 1.5V to 6.5V for adjustable version.

The TPS763 has a ±1.5% (across line/load/temp for the new chip) output accuracy that is required for powering digital loads with tight supply requirements. The internal soft-start circuit reduces inrush current during start-up (for new chip), thus allowing for smaller input capacitance.

The TPS763 family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a 5-pin, small outline integrated-circuit SOT-23 package, the TPS763 series devices are and excellent choice for cost-sensitive designs and applications where board space is at a premium.

The TPS763 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1µA maximum at TJ = 25°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS76301DBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
TPS76301DBVRG4 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more