5-pin (DDC) package image

TPS78101DDCT ACTIVE

150-mA, ultra-low-IQ, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: TPS78101DDCT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS78101DDCR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDC) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS781

  • Low IQ: 1µA
  • 150mA, Low-Dropout Regulator with Pin-Selectable Dual Voltage Level Output
  • Low Dropout: 200mV at 150mA
  • 3% Accuracy Over Load/Line/Temperature
  • Available in Dual-Level, Fixed Output Voltages from 1.5V to 4.2V Using Innovative Factory EPROM Programming
  • Available in an Adjustable Version from 1.22V to 5.25V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2mm × 2mm SON-6) Package Options
  • APPLICATIONS
    • TI MSP430 Attach Applications
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Wireless Handsets, Smartphones, PDAs, MP3 Players, and Other Battery-Operated Handheld Products

All other trademarks are the property of their respective owners

Description for the TPS781

The TPS781 family of low-dropout (LDO) regulators offer the benefits of ultralow power (IQ = 1µA), miniaturized packaging (2×2 SON-6), and selectable dual-level output voltage levels. An adjustable version is also available, but does not have the capability to shift voltage levels.

The VSET pin allows the end user to switch between two voltage levels on-the-fly through a microprocessor-compatible input. This LDO is designed specifically for battery-powered applications where dual-level voltages are needed. With ultralow IQ (1µA), microprocessors, memory cards, and smoke detectors are ideal applications for this device.

The ultralow-power and selectable dual-level output voltages allow designers to customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory through a unique architecture using an EPROM. The EPROM technique allows for numerous output voltage options between VSET low (1.5V to 4.2V) and VSET high (2.0V to 3.0V) in the fixed output version only. See the table in this data sheet or consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply.

The TPS781 series are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. This LDO is stable with any output capacitor greater than 1.0µF. Therefore, implementations of this device require minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS781 series IQ (1µA) also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = -40°C to +125°C. For high-performance applications requiring a dual-level voltage option, consider the TPS780 series, with an IQ of 500nA and dynamic voltage scaling.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS78101DDCR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more