TPS781

ACTIVE

150-mA, ultra-low-IQ, low-dropout voltage regulator with enable

alarmNotifications Order now

Product details

Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 5.25 Vout (min) (V) 1.2 Fixed output options (V) 2, 2.2, 2.5, 3.3 Rating Catalog Noise (µVrms) 86 PSRR at 100 KHz (dB) 13 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 65 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 5.25 Vout (min) (V) 1.2 Fixed output options (V) 2, 2.2, 2.5, 3.3 Rating Catalog Noise (µVrms) 86 PSRR at 100 KHz (dB) 13 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 65 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Low IQ: 1µA
  • 150mA, Low-Dropout Regulator with Pin-Selectable Dual Voltage Level Output
  • Low Dropout: 200mV at 150mA
  • 3% Accuracy Over Load/Line/Temperature
  • Available in Dual-Level, Fixed Output Voltages from 1.5V to 4.2V Using Innovative Factory EPROM Programming
  • Available in an Adjustable Version from 1.22V to 5.25V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2mm × 2mm SON-6) Package Options
  • APPLICATIONS
    • TI MSP430 Attach Applications
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Wireless Handsets, Smartphones, PDAs, MP3 Players, and Other Battery-Operated Handheld Products

All other trademarks are the property of their respective owners

  • Low IQ: 1µA
  • 150mA, Low-Dropout Regulator with Pin-Selectable Dual Voltage Level Output
  • Low Dropout: 200mV at 150mA
  • 3% Accuracy Over Load/Line/Temperature
  • Available in Dual-Level, Fixed Output Voltages from 1.5V to 4.2V Using Innovative Factory EPROM Programming
  • Available in an Adjustable Version from 1.22V to 5.25V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2mm × 2mm SON-6) Package Options
  • APPLICATIONS
    • TI MSP430 Attach Applications
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Wireless Handsets, Smartphones, PDAs, MP3 Players, and Other Battery-Operated Handheld Products

All other trademarks are the property of their respective owners

The TPS781 family of low-dropout (LDO) regulators offer the benefits of ultralow power (IQ = 1µA), miniaturized packaging (2×2 SON-6), and selectable dual-level output voltage levels. An adjustable version is also available, but does not have the capability to shift voltage levels.

The VSET pin allows the end user to switch between two voltage levels on-the-fly through a microprocessor-compatible input. This LDO is designed specifically for battery-powered applications where dual-level voltages are needed. With ultralow IQ (1µA), microprocessors, memory cards, and smoke detectors are ideal applications for this device.

The ultralow-power and selectable dual-level output voltages allow designers to customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory through a unique architecture using an EPROM. The EPROM technique allows for numerous output voltage options between VSET low (1.5V to 4.2V) and VSET high (2.0V to 3.0V) in the fixed output version only. See the table in this data sheet or consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply.

The TPS781 series are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. This LDO is stable with any output capacitor greater than 1.0µF. Therefore, implementations of this device require minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS781 series IQ (1µA) also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = -40°C to +125°C. For high-performance applications requiring a dual-level voltage option, consider the TPS780 series, with an IQ of 500nA and dynamic voltage scaling.

The TPS781 family of low-dropout (LDO) regulators offer the benefits of ultralow power (IQ = 1µA), miniaturized packaging (2×2 SON-6), and selectable dual-level output voltage levels. An adjustable version is also available, but does not have the capability to shift voltage levels.

The VSET pin allows the end user to switch between two voltage levels on-the-fly through a microprocessor-compatible input. This LDO is designed specifically for battery-powered applications where dual-level voltages are needed. With ultralow IQ (1µA), microprocessors, memory cards, and smoke detectors are ideal applications for this device.

The ultralow-power and selectable dual-level output voltages allow designers to customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory through a unique architecture using an EPROM. The EPROM technique allows for numerous output voltage options between VSET low (1.5V to 4.2V) and VSET high (2.0V to 3.0V) in the fixed output version only. See the table in this data sheet or consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply.

The TPS781 series are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. This LDO is stable with any output capacitor greater than 1.0µF. Therefore, implementations of this device require minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS781 series IQ (1µA) also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = -40°C to +125°C. For high-performance applications requiring a dual-level voltage option, consider the TPS780 series, with an IQ of 500nA and dynamic voltage scaling.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A02 ACTIVE 200mA, nanopower-IQ (25 nA), low-dropout (LDO) voltage regulator with enable Nanopower IQ (25-nA) 200-mA LDO with fast transient response in an ultra-small size package
TPS7A03 ACTIVE Nanopower-IQ 200nA 200mA low-dropout (LDO) voltage regulator with fast transient response Ultra-low IQ (200-nA) 200-mA LDO with fast transient response in an ultra-small size package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 150mA, LDO Reg, Ultralow-Power, Iq 1uA w/ Pin-Selectable, Dual-Level Output Volt datasheet (Rev. B) 11 May 2008
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
EVM User's guide TPS78101 EVM 28 Apr 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS78101 PSpice Transient Model

SBVM390.ZIP (21 KB) - PSpice Model
Simulation model

TPS781250200 PSpice Transient Model (Rev. A)

SBVM102A.ZIP (22 KB) - PSpice Model
Simulation model

TPS781330220 PSpice Transient Model

SBVM391.ZIP (22 KB) - PSpice Model
Reference designs

TIDEP0024 — AM437x Low Power Suspend Mode with LPDDR2

This low power mode implementation realizes processor power consumption less than 0.1 mW while keeping LPDDR2 memory in self refresh consuming ~ 1.6 mW. The system solution is comprised of AM437x Sitara processor, LPDDR2 memory and TPS65218 power management IC and optimized for new low power mode (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos