5-pin (DBV) package image

TPS79333DBVRG4Q1 ACTIVE

Automotive 200-mA, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: TPS79333DBVRG4Q1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS793-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Available in fixed and adjustable options
  • High PSRR: 43dB at 100kHz (legacy chip)
  • High PSRR: 39dB at 100kHz (new chip)
  • Fast start-up time: 50µs (legacy chip)
  • Internal 500µs soft-start time to reduce inrush current (new chip)
  • Stable with a 2.2µF ceramic capacitor
  • Very low dropout 112mV (typ) at full load
  • Packages:
    • 6-pin SOT-23
    • 5-pin SOT-23

Description for the TPS793-Q1

The TPS793-Q1 is a low-dropout (LDO), low-power, linear voltage regulator. This device features high power-supply rejection ratio (PSRR), ultra-low noise, fast start-up, and excellent line and load transient response. The TPS793-Q1 is available in small-outline SOT-23 packages that sources 200mA.

The TPS793-Q1 is designed for post-regulation applications, offering fixed and adjustable options supporting common voltage rails like 3.3V. The low noise and PSRR performance makes the device designed for power-sensitive analog loads.

The TPS793-Q1 offers foldback current limit to reduce power dissipation during overcurrent condition. The EN input helps with power-sequencing requirements of the system. The internal soft-start provides a controlled start-up, reducing inrush current and allowing lower input capacitance to be used.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more