Packaging information
| Package | Pins WSON (DRV) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TPS7A3501
- Regulates Input-to-Output Voltage:
- User-Programmable Input-to-Output Voltage
Regulation Range:
200 mV to 500 mV
- User-Programmable Input-to-Output Voltage
- Power-Supply Rejection Ratio:
- 42 dB at 1 MHz
- ≥ 32 dB (360 kHz to 3.9 MHz)
- Low-Noise Output:
- 3.8 µVRMS (10 Hz to 100 kHz)
- Output Current: Up to 1 A
- Output Voltage Range: 1.21 V to 4.5 V
- Excellent Load Transient Response
- Stable With Ceramic Capacitors as Low as
10 µF - Current Limit and Thermal Shutdown for
Fault Protection - Available in a Low Thermal Resistance Package:
2-mm × 2-mm WSON-6 - Operating Temperature Range:
40°C to 125°C
Description for the TPS7A3501
The TPS7A3501 is a positive voltage, low-noise
(3.8-µVRMS) power filter capable of sourcing a 1-A load suitable for
quiet supply solutions. Power filters, such as the TPS7A3501, provide voltage regulation across the
input and output terminals with high efficiency (low insertion loss), and power-supply rejection.
The device is ideally suited as a noise filter for 3.3-V, 2.5-V, and 1.8-V supplies at up to 1
A.
The input-to-output voltage regulation is also user-programmable, from 200 mV to 500 mV, with a single external resistor. If no resistor is used, the TPS7A3501 provides 330 mV of input-to-output voltage regulation. The device is stable with 10-µF input and output ceramic capacitors and a 10-nF noise-reduction ceramic capacitor.
The TPS7A3501 is fully specified over a wide temperature of 40°C to 125°C. The device is offered in a low thermal resistance, 2-mm × 2-mm, WSON-6 package. Unlike passive filters, the TPS7A3501 provides thermal and current protection for itself and surrounding circuitry.