TPS7B4250-Q1

ACTIVE

Automotive 50-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS7B4255-Q1 ACTIVE Automotive, 70-mA 40-V voltage-tracking low-dropout (LDO) regulator with 5-mV tracking tolerance Higher current, improved transient performance, tighter accuracy

TPS7B4250-Q1

ACTIVE

Product details

Output options Tracking Output Iout (max) (A) 0.05 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 18 Vout (min) (V) 1.5 Rating Automotive PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 172 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Output options Tracking Output Iout (max) (A) 0.05 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 18 Vout (min) (V) 1.5 Rating Automotive PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 172 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • –20-V to 45-V Wide, Maximum Input Voltage Range
  • Output Current, 50 mA
  • Very-Low Output-Tracking Tolerance,
    5 mV (max)
  • 150-mV Low Dropout Voltage When
    IOUT = 10 mA
  • Combined Reference and Enable Input
  • 40-µA Low Quiescent Current at Light Load
  • Extreme, Wide ESR Range.
    • Stable with 1-µF to 50-µF Ceramic Output Capacitor, ESR 1 mΩ to 20 Ω
  • Reverse Polarity Protection
  • Overtemperature Protection
  • Output Short-Circuit Proof to Ground and Supply
  • SOT-23 Package

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • –20-V to 45-V Wide, Maximum Input Voltage Range
  • Output Current, 50 mA
  • Very-Low Output-Tracking Tolerance,
    5 mV (max)
  • 150-mV Low Dropout Voltage When
    IOUT = 10 mA
  • Combined Reference and Enable Input
  • 40-µA Low Quiescent Current at Light Load
  • Extreme, Wide ESR Range.
    • Stable with 1-µF to 50-µF Ceramic Output Capacitor, ESR 1 mΩ to 20 Ω
  • Reverse Polarity Protection
  • Overtemperature Protection
  • Output Short-Circuit Proof to Ground and Supply
  • SOT-23 Package

All trademarks are the property of their respective owners.

The TPS7B4250-Q1 device is a monolithic, integrated low-dropout voltage tracker. The device is available in a SOT-23 package. The TPS7B4250-Q1 device is designed to supply off-board sensors in an automotive environment. The IC has integrated protection for overload, over temperature, reverse polarity, and output short-circuit to the battery and ground.

A reference voltage applied at the adjust-input pin, ADJ, regulates supply voltages up to VIN = 45 V with high accuracy and loads up to 50 mA.

By setting the adjust/enable input pin, ADJ/EN, to low, the TPS7B4250-Q1 device switches to standby mode which reduces the quiescent current to the minimum value.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS7B4250-Q1 device is a monolithic, integrated low-dropout voltage tracker. The device is available in a SOT-23 package. The TPS7B4250-Q1 device is designed to supply off-board sensors in an automotive environment. The IC has integrated protection for overload, over temperature, reverse polarity, and output short-circuit to the battery and ground.

A reference voltage applied at the adjust-input pin, ADJ, regulates supply voltages up to VIN = 45 V with high accuracy and loads up to 50 mA.

By setting the adjust/enable input pin, ADJ/EN, to low, the TPS7B4250-Q1 device switches to standby mode which reduces the quiescent current to the minimum value.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7B4254-Q1 ACTIVE Automotive 150-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator Higher current, larger package, tighter accuracy
TPS7B4256-Q1 ACTIVE Automotive, 70-mA 40-V voltage-tracking low-dropout regulator with FB and 6-mV tracking tolerance 70-mA alternative with FB pin and improved transient response

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS7B4250-Q1 50-mA 40-V Voltage-Tracking LDO With 5-mV Tracking Tolerance datasheet (Rev. C) PDF | HTML 28 Sep 2016
Functional safety information TPS7B4250-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 17 Apr 2023
Application brief Automotive Off-Board Sensor Power Considerations 20 Sep 2018
More literature Fundamentals of designing with LDOs in auto battery direct connect applications 27 Feb 2017
Application note Short-Circuit Reliability Test for TPS7B4250-Q1 16 Nov 2016
Application note Using Tracking LDOs as High-Side Switch (for Low-Current Applications) 28 Oct 2016
Application note Various Applications for Voltage-Tracking LDO 03 Aug 2016
Application note TPS7B4250-Q1 Pin FMEA 23 Sep 2015
User guide TPS7B4250 Evaluation Module 17 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7B4250EVM — TPS7B4250-Q1 Tracking LDO Regulator Evaluation Module

The TPS7B4250 is a monolithic integrated low dropout voltage tracker in SOT-23 package. It is designed to supply off-board sensors in automotive environment. The IC has integrated protection for overload, over temperature, reverse polarity as well as output short circuit to battery and ground

Supply (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS7B4250 PSpice Transient Model

SLVM976.ZIP (20 KB) - PSpice Model
Simulation model

TPS7B4250 TINA-TI Transient Reference Design

SLVMC73.TSC (502 KB) - TINA-TI Reference Design
Simulation model

TPS7B4250 TINA-TI Transient Spice Model

SLVMC72.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS7B4250 Unencrypted PSpice Transient Model

SLVMC87.ZIP (1 KB) - PSpice Model
Reference designs

TIDA-020010 — Automotive HVAC control reference design with HMI

This reference design offers a cost-effective solution for a heating, ventilation, and air conditioning (HVAC) human-machine interface (HMI) application. This reference design incorporates a synchronous step-down converter, multiple channel half-bridge motor driver for brushed DC motors (BDC), (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP22322 — 65-W USB Type-C® ZVS-flyback reference design

This reference design is a low-cost, high-density USB adapter that uses the UCC28782 active-clamp flyback controller and UCC5304 isolated driver in a ZVS-flyback topology. The maximum power rating is 65 W at 20-V output but is adjustable for 20-V/15-V/9-V/5-V output voltages and 3 A. This design (...)
User guide: PDF
Schematic: PDF
Reference designs

PMP21479 — 65W Active clamp flyback with Si FETs reference design for a high power density 5-20V AC/DC adapter

This reference design uses the UCC28780 active clamp flyback controller to generate a 20-V/15-V/9-V/5-V adjustable output voltage. The maximum power rating is 65 W at 20-V output and up to 3 A at all other output voltage settings. This design reaches a peak efficiency of over 93% using silicon (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-010047 — 22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP11136 — Automotive Radio USB Power Port (5V@2.1A) and LED Backlight Driver Reference Design

The PMP11136 reference design supplies cable drop compensated USB outputs of 5V @ 2.1A and 5V @ 1A. Additionally, there is a buck converter output of 3.3V @ 2.5A and a 12V @ 0.163A current regulated LED boost converter.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00745 — 15-W System-Level Power Reference Design for Automotive Body Control Module

TIDA-00745 is a 14-W system-optimized (CISPR25 Class 4) SMPS design for an automotive body control module. All buck converters used in this design are switching at 2.1 MHz. 

The design is divided into four major blocks:

  1. EMI filter: Common mode and a differential filter for conducted EMI suppression
  2. (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos