Home Power management Linear & low-dropout (LDO) regulators

TPS7B81-Q1

ACTIVE

Automotive 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS7E81-Q1 ACTIVE Automotive, 40V 150mA low-IQ (2.8µA) low-dropout (LDO) regulator Wider output voltage range, tighter accuracy and controlled quiescent current at dropout conditions

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3, 5 Vout (min) (V) 3.3 Fixed output options (V) 2.5, 3.3, 5 Noise (µVrms) 450 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0027 Features Enable Thermal resistance θJA (°C/W) 31.1, 63.9, 72.8 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 270 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3, 5 Vout (min) (V) 3.3 Fixed output options (V) 2.5, 3.3, 5 Noise (µVrms) 450 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0027 Features Enable Thermal resistance θJA (°C/W) 31.1, 63.9, 72.8 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 270 Operating temperature range (°C) -40 to 150
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 TO-252 (KVU) 5 66.726 mm² 6.6 x 10.11 WSON (DRV) 6 4 mm² 2 x 2
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Temperature grade 1: –40°C to +150°C, TJ
  • 3V to 40V wide VIN input voltage range with up to 45V transient
  • Maximum output current: 150mA
  • Low quiescent current IQ:
    • 300nA typical when EN = low (shutdown mode)
    • 2.7µA typical at light loads
    • 4.5µA maximum at light loads
  • 1.5% output-voltage accuracy over line, load and temperature
  • Maximum dropout voltage: 540mV at 150mA load current for fixed 5V output version
  • Stable with low-ESR (0.001Ω to 5Ω) ceramic output-stability capacitor (1µF to 200µF)
  • Fixed output voltage: 5V, 3.3V, and 2.5V
  • Integrated fault protection:
    • Thermal shutdown
    • Short-circuit and overcurrent protection
  • Functional Safety-Capable
  • Packages:
    • DGN (8-pin HVSSOP), RθJA = 63.9°C/W
    • DRV (6-pin WSON), RθJA = 72.8°C/W
    • DRV (6-pin WSON wettable flank), RθJA = 72.8°C/W
    • KVU (5-pin TO-252), RθJA = 38.8°C/W
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Temperature grade 1: –40°C to +150°C, TJ
  • 3V to 40V wide VIN input voltage range with up to 45V transient
  • Maximum output current: 150mA
  • Low quiescent current IQ:
    • 300nA typical when EN = low (shutdown mode)
    • 2.7µA typical at light loads
    • 4.5µA maximum at light loads
  • 1.5% output-voltage accuracy over line, load and temperature
  • Maximum dropout voltage: 540mV at 150mA load current for fixed 5V output version
  • Stable with low-ESR (0.001Ω to 5Ω) ceramic output-stability capacitor (1µF to 200µF)
  • Fixed output voltage: 5V, 3.3V, and 2.5V
  • Integrated fault protection:
    • Thermal shutdown
    • Short-circuit and overcurrent protection
  • Functional Safety-Capable
  • Packages:
    • DGN (8-pin HVSSOP), RθJA = 63.9°C/W
    • DRV (6-pin WSON), RθJA = 72.8°C/W
    • DRV (6-pin WSON wettable flank), RθJA = 72.8°C/W
    • KVU (5-pin TO-252), RθJA = 38.8°C/W

In automotive battery-connected applications, low quiescent current (IQ) is important to conserve energy and to extend battery lifetime. Always-on systems must have ultra-low IQ over an extended temperature range to enable sustained operation when the vehicle ignition is off.

The TPS7B81-Q1 is a low-dropout (LDO) linear regulator designed for up to 40V VIN applications. With only a 2.7µA typical quiescent current at light load, the device is an optimum design for powering microcontrollers and controller area network and local interconnect network (CAN/LIN) transceivers in standby systems.

The device features integrated short-circuit and overcurrent protection. This device operates in ambient temperatures from –40°C to +125°C and with junction temperatures from –40°C to +150°C. Additionally, this device is available in several packages of varying size and thermal conductivity. The compact WSON package comes in a wettable flank option. The TO-252 package enables sustained operation despite significant dissipation across the device. These features make the device well suited as a power supply for various battery-connected automotive applications.

In automotive battery-connected applications, low quiescent current (IQ) is important to conserve energy and to extend battery lifetime. Always-on systems must have ultra-low IQ over an extended temperature range to enable sustained operation when the vehicle ignition is off.

The TPS7B81-Q1 is a low-dropout (LDO) linear regulator designed for up to 40V VIN applications. With only a 2.7µA typical quiescent current at light load, the device is an optimum design for powering microcontrollers and controller area network and local interconnect network (CAN/LIN) transceivers in standby systems.

The device features integrated short-circuit and overcurrent protection. This device operates in ambient temperatures from –40°C to +125°C and with junction temperatures from –40°C to +150°C. Additionally, this device is available in several packages of varying size and thermal conductivity. The compact WSON package comes in a wettable flank option. The TO-252 package enables sustained operation despite significant dissipation across the device. These features make the device well suited as a power supply for various battery-connected automotive applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS7B81-Q1 Automotive, 150mA, Off-Battery, Ultra-Low IQ (3µA), Low-Dropout Regulator datasheet (Rev. F) PDF | HTML 25 Sep 2025
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML 23 Sep 2025
Functional safety information TPS7B81-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 21 Sep 2022
Functional safety information TPS7B81-Q1 Functional Safety FIT Rate and Failure Mode Distribution 17 Dec 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
E-book LDO Basics (Rev. A) 08 Apr 2019
Technical article LDO basics: dropout PDF | HTML 16 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25170EVM — BQ25170 evaluation module 800-mA linear battery charger for single cell Li-ion, Li-pol and LiFePO4

The BQ25170EVM is designed to help the user evaluate and test the various operating modes of the BQ25170 device. The user’s guide includes setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the evaluation module. 
User guide: PDF
Not available on TI.com
Evaluation board

BQ25172EVM — BQ25172 evaluation module for 800-mA one- to six-cell NiMH linear battery charger

The BQ25172 evaluation module (EVM) is designed to evaluate and test the various operating modes of the BQ25172 device.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

REF35EVM — REF35 evaluation module

The REF35 evaluation module (EVM) is a platform for developing the REF35 ultra-low-power voltage reference. REF35 has a 10-ppm/°C (max) temperature drift and is used primarily as a precision voltage reference for low-power data converters.

 

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS7B81EVM-025 — TPS7B81 150-mA, off-battery (40-V), ultra-low-IQ LDO voltage regulator evaluation module

The TPS7B81EVM-025 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7B81, which is a 150-mA, high-voltage, ultra-low-IQ, low-dropout (LDO) linear regulator.

The EVM circuit board is configured to be a reference design for engineering (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS7B8250EVM — TPS7B8250 300-mA high-voltage ultra-low-IQ LDO regulator evaluation module

The TPS7B8250EVM evaluation module (EVM) lets you evaluate the operation and performance of the TPS7B82-Q1 device. The TPS7B82-Q1 device is a low-dropout (LDO) linear regulator designed for up to 40-V VIN with a 300-mA (maximum) output current. With only 2.7-μA typical quiescent current at (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7B8233-Q1 PSpice Transient Model

SLVMCR1.ZIP (60 KB) - PSpice Model
Simulation model

TPS7B8233-Q1 Unencrypted PSpice Transient Model

SLVMCR0.ZIP (2 KB) - PSpice Model
Simulation model

TPS7B8250-Q1 PSpice Transient Model

SLVMC71.ZIP (58 KB) - PSpice Model
Simulation model

TPS7B8250-Q1 Unencrypted PSpice Transient Model

SLVMC70.ZIP (2 KB) - PSpice Model
Simulation model

TPS7B8xQDRVRQ1 PSPICE Model

SBVM946.ZIP (45 KB) - IBIS Model
Reference designs

TIDA-020065 — Smart fuse high side switch controller reference design

This reference design overcomes challenges commonly associated with replacing the standard melting fuse. By implementing the TPS1213-Q1 high-side switch controller, INA296B-Q1 current sense amplifier, and a microcontroller, this design provides I2 t overcurrent protection, low-power mode to (...)
Design guide: PDF
Reference designs

TIDEP-01027 — High-end corner radar reference design

The TIDA-01027 reference design provides a foundation for corner radar applications to meet NCAP R79 safety requirements using the AWR2944 evaluation module (EVM). The design allows users to estimate and track the position (in the azimuthal plane) and velocity of objects in device field of view (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-060030 — Automotive 12-V to 24-V engine load interface reference design

This reference design is a 3-phase 1/2 H-Bridge Motor Drive solution with independent FET capability that interfaces with solenoid loads found in Gasoline and Diesel Engine Platforms such as automotive solenoids, bidirectional Brushed- or Brushless-DC motors, unidirectional Brushed-DC motors, and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
TO-252 (KVU) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos