8-pin (DGN) package image

TPS7B8150QDGNRQ1 ACTIVE

Automotive 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: TPS7B8150QDGNRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) -40 to 150
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS7B81-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Temperature grade 1: –40°C to +150°C, TJ
  • 3V to 40V wide VIN input voltage range with up to 45V transient
  • Maximum output current: 150mA
  • Low quiescent current IQ:
    • 300nA typical when EN = low (shutdown mode)
    • 2.7µA typical at light loads
    • 4.5µA maximum at light loads
  • 1.5% output-voltage accuracy over line, load and temperature
  • Maximum dropout voltage: 540mV at 150mA load current for fixed 5V output version
  • Stable with low-ESR (0.001Ω to 5Ω) ceramic output-stability capacitor (1µF to 200µF)
  • Fixed output voltage: 5V, 3.3V, and 2.5V
  • Integrated fault protection:
    • Thermal shutdown
    • Short-circuit and overcurrent protection
  • Functional Safety-Capable
  • Packages:
    • DGN (8-pin HVSSOP), RθJA = 63.9°C/W
    • DRV (6-pin WSON), RθJA = 72.8°C/W
    • DRV (6-pin WSON wettable flank), RθJA = 72.8°C/W
    • KVU (5-pin TO-252), RθJA = 38.8°C/W

Description for the TPS7B81-Q1

In automotive battery-connected applications, low quiescent current (IQ) is important to conserve energy and to extend battery lifetime. Always-on systems must have ultra-low IQ over an extended temperature range to enable sustained operation when the vehicle ignition is off.

The TPS7B81-Q1 is a low-dropout (LDO) linear regulator designed for up to 40V VIN applications. With only a 2.7µA typical quiescent current at light load, the device is an optimum design for powering microcontrollers and controller area network and local interconnect network (CAN/LIN) transceivers in standby systems.

The device features integrated short-circuit and overcurrent protection. This device operates in ambient temperatures from –40°C to +125°C and with junction temperatures from –40°C to +150°C. Additionally, this device is available in several packages of varying size and thermal conductivity. The compact WSON package comes in a wettable flank option. The TO-252 package enables sustained operation despite significant dissipation across the device. These features make the device well suited as a power supply for various battery-connected automotive applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more