Home Power management LED drivers Illumination LED drivers
NEW

TPS922053

ACTIVE

65-V, 2-A buck LED driver with inductive fast dimming and spread spectrum

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 2 Iq (typ) (mA) 2 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Spread Spectrum, Thermal Foldback, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM, Hybrid, Flexible Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 2 Iq (typ) (mA) 2 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Spread Spectrum, Thermal Foldback, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM, Hybrid, Flexible Number of channels 1 Rating Catalog
SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 VSON (DMT) 14 13.5 mm² 4.5 x 3 WSON (DRR) 12 9 mm² 3 x 3
  • 4.5-V to 65-V wide input range
  • LED common anode connection
  • Integrated 150-mΩ MOSFET with typical 3-A / 6-A current limit
  • Optional switching frequency: 100 kHz to 2.2 MHz
  • Spread spectrum for TPS922053 and TPS922055
  • Advanced dimming options:
    • Analog dimming (256:1)
    • Fast PWM dimming (150-ns pulse width)
    • Hybrid and flexible dimming (2,000:1 at 20-kHz PWM, 10,000:1 at 4-kHz PWM, 1,000,000:1 at 120-Hz PWM)
  • CC / CV charging mode
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
    • Fault output (open drain)
  • Configurable thermal foldback curve
  • VSON, WSON and SOT23 package options
  • 4.5-V to 65-V wide input range
  • LED common anode connection
  • Integrated 150-mΩ MOSFET with typical 3-A / 6-A current limit
  • Optional switching frequency: 100 kHz to 2.2 MHz
  • Spread spectrum for TPS922053 and TPS922055
  • Advanced dimming options:
    • Analog dimming (256:1)
    • Fast PWM dimming (150-ns pulse width)
    • Hybrid and flexible dimming (2,000:1 at 20-kHz PWM, 10,000:1 at 4-kHz PWM, 1,000,000:1 at 120-Hz PWM)
  • CC / CV charging mode
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
    • Fault output (open drain)
  • Configurable thermal foldback curve
  • VSON, WSON and SOT23 package options

The TPS92205x family is a 2-A / 4-A non-synchronous Buck LED driver with 4.5-V to 65-V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs as well as charging batteries with high power density and high efficiency. The family also supports common anode connection and single layer PCB design. The switching frequency is configurable from 100 kHz to 2.2 MHz with optional spread spectrum feature for better EMI performance.

The TPS92205x family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The TPS92205x family also provides multiple systematic protections, including LED open and short, sense resistor open and short , configurable thermal foldback and thermal shutdown. A Fault output sends out acknowledge signals as soon as any fault condition is detected.

The TPS92205x family is a 2-A / 4-A non-synchronous Buck LED driver with 4.5-V to 65-V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs as well as charging batteries with high power density and high efficiency. The family also supports common anode connection and single layer PCB design. The switching frequency is configurable from 100 kHz to 2.2 MHz with optional spread spectrum feature for better EMI performance.

The TPS92205x family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The TPS92205x family also provides multiple systematic protections, including LED open and short, sense resistor open and short , configurable thermal foldback and thermal shutdown. A Fault output sends out acknowledge signals as soon as any fault condition is detected.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS922052 ACTIVE 65-V, 2-A buck LED driver with inductive fast dimming 2-A output current
NEW TPS922054 ACTIVE 65-V, 4-A buck LED driver with inductive fast dimming 4-A output current
NEW TPS922055 ACTIVE 65-V, 4-A buck LED driver with inductive fast dimming and spread spectrum 4-A output current with spread spectrum

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS92205x 65-V 2-A / 4-A Buck LED Driver with Inductive Fast Dimming datasheet (Rev. A) PDF | HTML 12 Sep 2023
EVM User's guide TPS922055EVM 65-V, 2-A/4-A Buck LED Driver Evaluation Module (Rev. A) PDF | HTML 05 Jun 2023
Certificate TPS922053DYYREVM EU RoHS Declaration of Conformity (DoC) 10 Jan 2023

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos