TPS92542-Q1
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient operating temperature
- Device HBM classification level H1C
- Device CDM classification level C5
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- 4.5V to 65V wide input voltage range
-
Two-channel synchronous Buck with integrated switches
-
Configurable constant voltage (CV) and constant current (CC) operation
- Up to 2A continuous output current
- 4% regulation accuracy (voltage and current mode)
- Synchronous BOOST controller
- Programmable output voltage up to 65V
- BOOST and BUCK spread-spectrum for EMI mitigation
- BUCK switch thermal protection
- UART serial communication
- Internal oscillator for system clock
- LMM compatible
- Internal EEPROM
- Default settings
- Customer calibration data
The TPS92542 device contains a synchronous BOOST controller and a two-channel monolithic synchronous buck LED driver with a wide 4.5V to 65V operating BUCK input voltage range.
The synchronous BOOST controller implements a peak current-mode controller to operate in constant voltage mode. The Boost can be programmed to operate as dual-phase, or three-phase together with other TPS9254x devices. The output voltage can be programmed using a programmable 8-bit DAC. The BOOST controller incorporates programmable frequency modulation technique for EMI reduction.
The monolithic synchronous BUCK implements an adaptive on-time average current mode control and is designed to generate constant voltage (CV) or constant current (CC) output. In the CC mode, the BUCK is compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. In CV mode, the adaptive ontime control enables high bandwidth operation with fast transient response. The control provides near constant switching frequency that can be set between 100kHz and 1.0MHz. Inductor current sensing and closed-loop feedback enable better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range. In CC mode, the BUCK can independently modulate LED current using both analog or PWM dimming techniques.
The UART serial interface is compatible with TPS9266x, and TPS9254x devices. The internal EEPROM can store system defaults as well as calibration and lighting module data. The five configurable MPIOs and two DIOs can be configured as digital inputs or outputs. The MPIOs can be configured as ADC inputs.
The TPS92542-Q1 is available in a 7.0mm × 7.0mm thermally-enhanced 48-pin HTQFP package with top-exposed pad.

Request more information
The full data sheet and other information are available. Request now
The functional safety manual, report and quantitative analysis report are available - NDA required. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS92542EVM — TPS92542-Q1 evaluation module
The TPS92542-Q1 devices implements a synchronous BOOST controller with peak currentmode controller in constant voltage (CV) mode, and a dual monolithic synchronous buck LED driver with an adaptive on-time average current mode control. TPS92542-Q1 is designed to be compatible with shunt FET dimming (...)
TPS9254X-FS-NDA — TPS9254x functional safety documentation - NDA restrictions
Supported products & hardware
Products
Automotive LED drivers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PKD) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.