14-pin (PWP) package image

TPS92610QPWPRQ1 ACTIVE

Automotive Single-channel LED driver with 450mA output, open, short and single LED short detection.

ACTIVE Custom reel may be available
Same as: TPS92610QPWPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS92610-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Single-Channel Constant-Current LED Driver With PWM Dimming
  • Wide Input-Voltage Range: 4.5 V–40 V
  • Constant Output Current, Adjustable by Sense Resistor
  • Precision Current Regulation, Tolerance ±4.6% Across Junction Temperature –40°C to 150°C
  • Maximum Current: 450 mA
  • Heat Sharing With External Resistor
  • Low Dropout Voltage (Sense–Resistor Voltage Drop Included)
    • Maximum Dropout: 150 mV at 10 mA
    • Maximum Dropout: 400 mV at 70 mA
    • Maximum Dropout: 700 mV at 150 mA
    • Maximum Dropout: 1.3 V at 300 mA
  • Diagnostics and Protection
    • Single-LED Short-Circuit Detection With Auto-Recovery
    • LED Open-Circuit and Short-Circuit Detection With Auto-Recovery
    • Diagnostic-Enable With Adjustable Threshold for Low-Dropout Operation
    • Fault Bus up to 15 Devices, Configurable As Either One-Fails–All-Fail or Only-Failed-Channel-Off
    • Low Quiescent Current and Fault-Mode Current (<250 µA per Device)
  • Operating Junction Temperature Range: –40°C to 150°C

Description for the TPS92610-Q1

With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system level component counts and significantly improves current accuracy and reliability.

The TPS92610-Q1 device is a simple single-channel high-side LED driver operating from an automotive car battery. It is a simple and elegant solution to deliver constant current for a single LED string with full LED diagnostics. Its one-fails–all-fail feature is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS9283x-Q1 devices, to address different requirements.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more