Home Power management LED drivers Automotive LED drivers

TPS92629-Q1

ACTIVE

Automotive, single-channel, high-current 40-V high-side LED driver with thermal sharing

Product details

Number of channels 1 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.25 Features Analog Dimming, Distinguish Fault, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, PWM Dimming, Thermal Sharing, Thermal shutdown
Number of channels 1 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.25 Features Analog Dimming, Distinguish Fault, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, PWM Dimming, Thermal Sharing, Thermal shutdown
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, T A
  • Wide input voltage range: 4.5 V to 40 V
  • Thermal sharing by external shunt resistor
  • Low quiescent current
    • 10 uA with EN low in shutdown mode
    • Low supply current in fault mode
  • Single-channel high-precision current regulation:
    • Up to 250-mA output channel current
    • Integrated analog dimming and PWM dimming control
    • ±5% accuracy under PWM dimming mode over full temperature range
    • ±5% accuracy under analog dimming mode for 20%~100% maximum current over full temperature range
    • ±10% accuracy under analog dimming mode for 10%~20% maximum current over full temperature range
  • Low dropout voltage:
    • Maximum dropout: 350 mV for 150 mA
    • Maximum dropout: 500 mV for 250 mA
  • Diagnostics and protection
    • LED open-circuit with auto-recovery
    • LED short-to-GND with auto-recovery
    • LED short-to-battery with auto-recovery
    • Diagnostic enable with adjustable threshold for low-dropout operation
    • More safe system with multiple fault report capability
    • Thermal shutdown
  • Operation junction temperature range: –40°C to 150°C
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, T A
  • Wide input voltage range: 4.5 V to 40 V
  • Thermal sharing by external shunt resistor
  • Low quiescent current
    • 10 uA with EN low in shutdown mode
    • Low supply current in fault mode
  • Single-channel high-precision current regulation:
    • Up to 250-mA output channel current
    • Integrated analog dimming and PWM dimming control
    • ±5% accuracy under PWM dimming mode over full temperature range
    • ±5% accuracy under analog dimming mode for 20%~100% maximum current over full temperature range
    • ±10% accuracy under analog dimming mode for 10%~20% maximum current over full temperature range
  • Low dropout voltage:
    • Maximum dropout: 350 mV for 150 mA
    • Maximum dropout: 500 mV for 250 mA
  • Diagnostics and protection
    • LED open-circuit with auto-recovery
    • LED short-to-GND with auto-recovery
    • LED short-to-battery with auto-recovery
    • Diagnostic enable with adjustable threshold for low-dropout operation
    • More safe system with multiple fault report capability
    • Thermal shutdown
  • Operation junction temperature range: –40°C to 150°C

The TPS92629-Q1 single-channel LED driver includes a unique thermal management design to reduce temperature rising on the device. The TPS92629-Q1 is a linear driver directly powered by automotive batteries with large voltage variations to output full current loads up to 250 mA. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The device’s full-diagnostic capabilities include LED open, LED short-to-GND, LED short-to-battery circuit and device overtemperature protection. The high accuracy and optimized slew rate of analog dimming control supports off board long wire driving with enhanced EMC performance and eliminates the flick and afterimage issue. The multiple fault could be reported out by different voltage levels through fault pins for safety critical applications.

The TPS92629-Q1 single-channel LED driver includes a unique thermal management design to reduce temperature rising on the device. The TPS92629-Q1 is a linear driver directly powered by automotive batteries with large voltage variations to output full current loads up to 250 mA. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The device’s full-diagnostic capabilities include LED open, LED short-to-GND, LED short-to-battery circuit and device overtemperature protection. The high accuracy and optimized slew rate of analog dimming control supports off board long wire driving with enhanced EMC performance and eliminates the flick and afterimage issue. The multiple fault could be reported out by different voltage levels through fault pins for safety critical applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS92621-Q1 ACTIVE Automotive, single-channel high-current 40-V high-side LED driver with thermal sharing Single-channel solution with 250-mA current per channel

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS92629-Q1 Single-Channel, Automotive High Side LED Driver With Thermal Sharing Control datasheet PDF | HTML 18 Jan 2022
Certificate TPS92629Q1EVM EU RoHS Declaration of Conformity (DoC) 10 Oct 2022
EVM User's guide TPS92629Q1EVM User's Guide PDF | HTML 28 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92629Q1EVM — TPS92629-Q1 evaluation module for single-channel 40-V high-side LED driver with thermal sharing

The TPS92629Q1EVM evaluates the operation and performance of the TPS92629-Q1, a linear single-channel LED driver with full LED diagnostic for automotive lighting applications.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos