24-pin (PWP) package image

TPS929120AQPWPRQ1 ACTIVE

12-channel automotive 40-V high-side LED driver with FlexWire interface

ACTIVE Custom reel may be available
Same as: TPS929120AQPWPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS929120-Q1

  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 12-Channel precision high-side current output:
    • Supply voltage 4.5 V to 40 V
    • Up to 75 mA channel current set by resistor
    • 2-Bit global, 6-bit independent current setting
    • High current accuracy < ±5% at 5 mA to 75 mA
    • High current accuracy < ±10% at 1 mA
    • Low voltage drop 500 mV at 50 mA
    • 12-Bit independent PWM dimming
    • Programmable PWM frequency up to 20 kHz
    • Linear and exponential dimming method
  • FlexWire control interface
    • Up to 1-MHz clock frequency
    • Maximum 16 devices on one FlexWire bus
    • Up to 8 bytes data transaction in one frame
    • 5-V LDO output to supply CAN transceiver
  • Diagnostic and protection:
    • Programmable fail-safe state
    • LED open-circuit detection
    • LED short-circuit detection
    • Single-LED short-circuit diagnostic
    • Programmable low-supply detection
    • Open-drain ERR for fault indication
    • Watchdog and CRC for FlexWire interface
    • 8-Bit ADC for pin voltage measurement
    • Overtemperature protection

Description for the TPS929120-Q1

With increasing demand for animation in automotive lighting, LEDs must be controlled independently. Therefore, LED drivers with digital interfaces are essential to effectively drive pixel-controlled lighting applications. In exterior lighting, multiple lamp functions are typically located on different PCB boards with off-board wires connected to each other. It is difficult for a traditional single-ended interface to meet the strict EMC requirements. By using an industrial-standard CAN physical layer, the UART-based FlexWire interface of the TPS929120-Q1 easily accomplishes long distance off-board communication without impacting EMC.

The TPS929120-Q1 is a 12-channel, 40-V high-side LED driver that controls the 8-bit output current and 12-bit PWM duty cycles. The device meets multiple regulation requirements with LED open-circuit, short-to-ground, and single LED short-circuit diagnostics. A configurable watchdog also automatically sets fail-safe states when the MCU connection is lost, and, with programmable EEPROM, TPS929120-Q1 can flexibly be set for different application scenarios.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more