Home Power management LED drivers Automotive LED drivers

TPS929160-Q1

ACTIVE

Automotive 16-channel 40-V high-side LED and OLED driver

alarmNotifications Order now

TPS929160-Q1

ACTIVE

Product details

Number of channels 16 Topology Current Source Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Iout (max) (A) 0.1 Iq (typ) (mA) 10 Features Enable/Shutdown, Sleep Mode, Fault Detection, Fault Diagnostic, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Thermal shutdown
Number of channels 16 Topology Current Source Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Iout (max) (A) 0.1 Iq (typ) (mA) 10 Features Enable/Shutdown, Sleep Mode, Fault Detection, Fault Diagnostic, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Thermal shutdown
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 16-channel precision high-side current output:
    • Device supply voltage 4.5V to 40V
    • LED supply voltage 4V to 36V
    • Up to 100mA channel current set by resistor
    • 2-bit global, 6-bit independent current setting
    • High-current accuracy < ±5% at 5mA to 100mA
    • Low voltage drop 750mV at 100mA
    • 12-bit independent PWM dimming
    • Programmable PWM frequency up to 20kHz
    • Phase-shift PWM dimming
    • Ultra low quiescent in sleep mode supported by EN and NSTB pin
    • Linear and exponential dimming method
  • FlexWire™ control interface
    • Up to 1MHz clock frequency
    • Maximum 16 devices on one FlexWire bus
    • Up to 24 bytes data transaction in one frame
    • 5V LDO output to supply CAN transceiver
  • Diagnostic and protection:
    • Programmable FAIL-SAFE state
    • LED open-circuit detection
    • LED short-circuit detection
    • Single-LED short-circuit diagnostic
    • Programmable low-supply detection
    • Open-drain ERR for fault indication
    • Watchdog and CRC for FlexWire interface
    • 8-bit ADC for pin voltage measurement
    • Overtemperature protection
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 16-channel precision high-side current output:
    • Device supply voltage 4.5V to 40V
    • LED supply voltage 4V to 36V
    • Up to 100mA channel current set by resistor
    • 2-bit global, 6-bit independent current setting
    • High-current accuracy < ±5% at 5mA to 100mA
    • Low voltage drop 750mV at 100mA
    • 12-bit independent PWM dimming
    • Programmable PWM frequency up to 20kHz
    • Phase-shift PWM dimming
    • Ultra low quiescent in sleep mode supported by EN and NSTB pin
    • Linear and exponential dimming method
  • FlexWire™ control interface
    • Up to 1MHz clock frequency
    • Maximum 16 devices on one FlexWire bus
    • Up to 24 bytes data transaction in one frame
    • 5V LDO output to supply CAN transceiver
  • Diagnostic and protection:
    • Programmable FAIL-SAFE state
    • LED open-circuit detection
    • LED short-circuit detection
    • Single-LED short-circuit diagnostic
    • Programmable low-supply detection
    • Open-drain ERR for fault indication
    • Watchdog and CRC for FlexWire interface
    • 8-bit ADC for pin voltage measurement
    • Overtemperature protection

With the increasing demand for animation in automotive lighting, LEDs must be controlled independently. Therefore, LED drivers with digital interfaces are essential to effectively drive pixel-controlled lighting applications. In exterior lighting, multiple lamp functions are typically located on different PCB boards with off-board wires connected to each other. It is difficult for a traditional single-ended interface to meet the strict EMC requirements. By using an industrial-standard CAN physical layer, the UART-based FlexWire interface of the TPS929160-Q1 easily accomplishes long distance off-board communication without impacting EMC.

The TPS929160-Q1 is a 16-channel, 40V high-side LED driver that controls the 8-bit output current and 12-bit PWM duty cycles. The device meets multiple regulation requirements with LED open-circuit, short-to-ground, and single LED short-circuit diagnostics. A configurable watchdog also automatically sets FAIL-SAFE states when the MCU connection is lost, and, with programmable EEPROM, TPS929160-Q1 can flexibly be set for different application scenarios.

With the increasing demand for animation in automotive lighting, LEDs must be controlled independently. Therefore, LED drivers with digital interfaces are essential to effectively drive pixel-controlled lighting applications. In exterior lighting, multiple lamp functions are typically located on different PCB boards with off-board wires connected to each other. It is difficult for a traditional single-ended interface to meet the strict EMC requirements. By using an industrial-standard CAN physical layer, the UART-based FlexWire interface of the TPS929160-Q1 easily accomplishes long distance off-board communication without impacting EMC.

The TPS929160-Q1 is a 16-channel, 40V high-side LED driver that controls the 8-bit output current and 12-bit PWM duty cycles. The device meets multiple regulation requirements with LED open-circuit, short-to-ground, and single LED short-circuit diagnostics. A configurable watchdog also automatically sets FAIL-SAFE states when the MCU connection is lost, and, with programmable EEPROM, TPS929160-Q1 can flexibly be set for different application scenarios.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS929240-Q1 ACTIVE Automotive 24-channel 40-V high-side LED and OLED driver Unique sleep mode
Same functionality with different pin-out to the compared device
TPS929120-Q1 ACTIVE 12-channel automotive 40-V high-side LED driver with FlexWire interface More channels, higher output current and unique sleep mode
TPS929121-Q1 ACTIVE 12-channel automotive 40-V high-side LED driver with FlexWire interface More channels, higher output current and unique sleep mode

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS929160-Q1 16-Channel, Automotive, 40V, High-Side (O)LED Driver With FlexWire™ Interface datasheet (Rev. A) PDF | HTML 10 Apr 2024
User guide TPS929xxx-Q1 Sample Code User's Guide PDF | HTML 10 Apr 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS929160EVM — TPS929160-Q1 evaluation module for 16-channel automotive LED driver

The TPS929160-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS929160-Q1, a 16-channel 40-V high-side LED driver with FlexLED interface to individually control output current and PWM duty cycle for automotive lighting applications. It also has LED (...)
User guide: PDF | HTML
Application software & framework

TPS929160Q1-F5529-SW TPS929160-Q1 reference code based on MSP430F5529 (MSP-EXP430F5529LP)

This reference code showcases the ability of the MSP430F5529 device to communicate with the TPS929160-Q1 LED driver. The code configures the MCU using UART to drive 16 LEDs which is available on the TPS929160EVM.
Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
TPS929160-Q1 Automotive 16-channel 40-V high-side LED and OLED driver
Download options
Calculation tool

SLVRBM1 TPS929240-Q1 TPS929160-Q1 EEPROM Configuration Tool

Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
TPS929160-Q1 Automotive 16-channel 40-V high-side LED and OLED driver TPS929240-Q1 Automotive 24-channel 40-V high-side LED and OLED driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos