TPSI2260-Q1
Automotive 600V, 50mA isolated switch with reinforced isolation and avalanche protection
TPSI2260-Q1
- Qualified for automotive applications
- AEC-Q100 grade 1: –40 to 125°C TA
- Low EMI:
- Meets CISPR25 class 5 performance with no additional components
- Integrated avalanche rated MOSFETs
- Designed and qualified for reliability for dielectric withstand testing (Hi-Pot)
- TPSI2260-Q1: IAVA =1mA for 60s pulses
- TPSI2260T-Q1: IAVA = 3mA for 60s pulses
- 600V standoff voltage
- RON = 65Ω (TJ = 25°C)
- IOFF = 1.22µA at 500V (TJ = 105°C)
- Designed and qualified for reliability for dielectric withstand testing (Hi-Pot)
- Low primary side supply current
- 5mA ON state current
- 3.5µA OFF state current (TJ = 25°C)
- Functional Safety Capable
- Documentation available to aid in ISO 26262 and IEC 61508 system design
- Robust isolation barrier:
- > 30 year projected lifetime at 1500VRMS / 2120DC working voltage
- Reinforced isolation rating, VISO, up to 5000VRMS
- SOIC 11-pin (DWQ) package with wide pins for improved thermal performance
- Creepage and clearance ≥ 8mm (primary-secondary)
- Creepage and clearance ≥ 6mm (across switch terminals)
- Safety-Related Certifications
- (Planned) DIN EN IEC 60747-17 (VDE 0884-17)
- (Planned) UL 1577 component recognition program
The TPSI2260-Q1 is an isolated solid state relay designed for high voltage automotive and industrial applications. The TPSI2260-Q1 uses TIs high reliability reinforced capacitive isolation technology in combination with internal back-to-back MOSFETs to form a completely integrated solution requiring no secondary side power supply. The TPSI2260-Q1 improves system reliability as TIs capacitive isolation technology does not suffer from mechanical wearout or photo degradation failure modes common in mechanical relay and photo relay components.
The primary side of the device is powered by only 5mA of input current and incorporates a fail-safe EN pin preventing any possibility of back powering the VDD supply. In most applications, the VDD pin of the device should be connected to a system supply between 4.5V to 20V and the EN pin of the device should be driven by a GPIO output with Logic high between 2.1V to 20V. In other applications, the VDD and EN pins could be driven together driven together directly from the system supply or from a GPIO output.
The secondary side consists of back-to-back MOSFETs with a standoff voltage of ±600V from S1 to S2. The TPSI2260-Q1 MOSFET avalanche robustness and thermally conscious package design allow it to robustly support system level dielectric withstand testing (HiPot) and DC fast charger surge currents of up to 1mA (3mA for TPSI2260T-Q1)without requiring any external components.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPSI2260-Q1 600V, 50mA, Automotive Reinforced Solid-State Relay With Avalanche Protection datasheet (Rev. A) | PDF | HTML | 03 Dec 2025 |
| Functional safety information | TPSI2260-Q1, TPSI2260C-Q1, and TPSI2260T-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. B) | PDF | HTML | 26 Jan 2026 | |
| Certificate | TPSI2260Q1EVM EU Declaration of Conformity (DoC) | 24 Jan 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPSI2260Q1EVM — TPSI2260-Q1 evaluation module
The TPSI2260Q1EVM is a hardware evaluation module (EVM) containing multiple test points and jumpers to fully evaluate the performance and functionality of the device. The evaluation module contains everything needed to test and assess the TPSI2260-Q1 before designing into part of the power system (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (DWQ) | 11 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2Eâ„¢ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​