11-pin (RDN) package image

TPSM365R6FRDNR ACTIVE

3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module

ACTIVE Custom reel may be available
Same as: TPSM365R6FRDNR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFN-FCMOD (RDN) | 11
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPSM365R6

  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, and controller
    • Wide input voltage range: 3V to 65V
    • Input transient up to 70V
    • Junction temperature range –40°C to +125°C
    • 4.5mm × 3.5mm × 2mm overmolded package
  • ZEN 1 switcher technology:
    • Facilitates CISPR11 class B compliance
    • Low inductance HotRod™ QFN Package
    • Pseudo-random spread spectrum reduces peak emissions
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • FSW synchronization with MODE/SYNC pin
    • Optimized pinout for minimal loop inductance
    • Frequency adjustable from 200kHz to 2.2MHz using the RT pin or an external SYNC signal
  • Output voltage and current options:
    • Fixed output variants of 3.3V or 5V VOUT
    • Adjustable output voltage from 1V to 13V
    • Pin compatible with TPSM33625
    • 600mA output current (TPSM365R6)
    • 300mA output current (TPSM365R3)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM365Rx with the WEBENCH® Power Designer

Description for the TPSM365R6

The TPSM365R6 or TPSM365R3 is a 600mA or 300mA, 65V input synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor and boot capacitor in a compact and easy-to-use 3.5mm × 4.5mm × 2mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and low EMI. The device features the ultra-low operating IQ of 4µA at no load (24V to 3.3V VOUT). The TPSM365Rx is available in two fixed output voltage option supporting 3.3V and 5V, and an adjustable output voltage option supporting 1V to 13V range. The module only requires four external components for a 3.3V and 5V fixed output design The TPSM365Rx is optimized for excellent EMI performance and space constraint applications.

The TPSM365Rx uses a peak current mode control scheme with internal compensation to maintain stable operation with minimal output capacitance. The precision EN feature allows precise control of the device during start-up and shutdown. An open-drain PGOOD output provides a true indication of the output voltage status. The TPSM365Rx includes prebias start up, overcurrent, and temperature protections, making the TPSM365Rx an excellent device for powering a wide range of industrial applications. In the fixed option variants, the MODE/SYNC pin enables seamless transition from FPWM to PFM with a no-load standby quiescent current of less than 4µA, making sure of high efficiency and excellent transient response for the entire load-current range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more