14-pin (SIL) package image

TPSM82810SILR ACTIVE

2.75-V to 6-V, 4-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material ENEPIG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins uSiP (SIL) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPSM82810

  • Adjustable and synchronizable switching frequency of 1.8MHz to 4MHz
  • Two package types
    • µSIL 14-pin with 2.4mm maximum height
    • EMI reduced MagPack 13-pin with 2.0mm maximum height
  • Spread spectrum clocking - optional
  • Selectable forced PWM or PFM/PWM operation
  • Output voltage accuracy ±1% (PWM operation)
  • 2.75V to 6V input voltage range
  • 0.6V to 5.5V output voltage range
  • Adjustable soft start or tracking
  • Power-good output with window comparator
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Optimized for low EMI
    • MagPack shielded package available
    • Eliminated bond wires
    • Optimized pinout for simple PCB layout
  • 100% duty cycle
  • Output discharge
  • 15µA typical quiescent current
  • Excellent thermal performance
  • –40°C to 125°C operating temperature range
  • Create a custom design using the TPSM828303 with the WEBENCH® Power Designer

Description for the TPSM82810

TPSM8281x is a family of pin-to-pin, 3A and 4A compatible, high-efficiency, and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology and they support high power density requirements for telecommunication, test and measurement, and medical applications. Low resistance switches allow up to 4A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In PFM/PWM mode, the TPSM8281x maintains high efficiency across the whole load range. The TPSM8281x provide 1% output voltage accuracy in PWM mode, which enables designing power supplies with high output voltage accuracy. The SS/TR pin helps limiting inrush current through a precise start-up ramp. It also supports sequencing by tracking the output voltage to an external source. The family is available in a 14-pin µSIL package with nominal 3.0mm × 4.0mm footprint and in a 13-pin MagPack package with nominal 2.5mm × 3.0mm footprint.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more