Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM828302

ACTIVE

2.25-V to 5.5-V, 2-A high-efficiency step-down power module with integrated inductor

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 2.25 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 4.5 Switching frequency (min) (kHz) 4 Switching frequency (max) (kHz) 4 EMI features Integrated capacitors Features 1.2-V compatible control inputs, EMI Tested, Enable, Light Load Efficiency, Output discharge, Overcurrent protection, Power good Control mode DCS-Control Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 2.25 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 4.5 Switching frequency (min) (kHz) 4 Switching frequency (max) (kHz) 4 EMI features Integrated capacitors Features 1.2-V compatible control inputs, EMI Tested, Enable, Light Load Efficiency, Output discharge, Overcurrent protection, Power good Control mode DCS-Control Duty cycle (max) (%) 100
QFN-FCMOD (RDS) 9 9 mm² 3 x 3
  • Optimized EMI performance
  • Facilitates CISPR 11/32 compliance
    • Integrated on-chip noise-filtering capacitors
    • Measurements according to CISPR available
  • 0.5V to 4.5V adjustable output voltage
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • 55mΩ dropout resistance
  • 2.25V to 5.5V input voltage range
  • 2.0MHz switching frequency
  • 7µA operating quiescent current
  • DCS-Control topology
  • Excellent transient response
  • MODE pin selects between forced PWM and power save mode
  • Supports 1.2V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP
  • PSpice and SIMPLIS models available
  • Two package options with 0.5mm pitch
    • Standard QFN
    • Shielded MagPack
  • Create a custom design using the TPSM828303 with the WEBENCH® Power Designer
  • Optimized EMI performance
  • Facilitates CISPR 11/32 compliance
    • Integrated on-chip noise-filtering capacitors
    • Measurements according to CISPR available
  • 0.5V to 4.5V adjustable output voltage
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • 55mΩ dropout resistance
  • 2.25V to 5.5V input voltage range
  • 2.0MHz switching frequency
  • 7µA operating quiescent current
  • DCS-Control topology
  • Excellent transient response
  • MODE pin selects between forced PWM and power save mode
  • Supports 1.2V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP
  • PSpice and SIMPLIS models available
  • Two package options with 0.5mm pitch
    • Standard QFN
    • Shielded MagPack
  • Create a custom design using the TPSM828303 with the WEBENCH® Power Designer

The TPSM82830x are an easy-to-use, synchronous, step-down, DC/DC module family with integrated inductor and EMI reduction technologies. Based on the DCS-Control topology, the devices have a fast transient response yet with small output capacitance. The output voltage can be set down to 0.5V with high feedback voltage accuracy of 1% over the full operating junction temperature range. A mode pin selects between power saving and forced-PWM mode. The power save mode prolongs battery life at low output currents and the forced PWM mode maintains continuous conduction in the inductor to reduce ripple at constant switching frequency. An internal soft-start circuit ramps the voltage up tightly controlled and a power-good signal indicates correct output voltage. The devices support 100% mode. HICCUP short-circuit protection combined with thermal shutdown protect device and application. The family is available in a 3.0mm × 3.0mm × 1.95mm QFN package and 2.5mm × 2.6mm × 1.95mm MagPack package.

The TPSM82830x are an easy-to-use, synchronous, step-down, DC/DC module family with integrated inductor and EMI reduction technologies. Based on the DCS-Control topology, the devices have a fast transient response yet with small output capacitance. The output voltage can be set down to 0.5V with high feedback voltage accuracy of 1% over the full operating junction temperature range. A mode pin selects between power saving and forced-PWM mode. The power save mode prolongs battery life at low output currents and the forced PWM mode maintains continuous conduction in the inductor to reduce ripple at constant switching frequency. An internal soft-start circuit ramps the voltage up tightly controlled and a power-good signal indicates correct output voltage. The devices support 100% mode. HICCUP short-circuit protection combined with thermal shutdown protect device and application. The family is available in a 3.0mm × 3.0mm × 1.95mm QFN package and 2.5mm × 2.6mm × 1.95mm MagPack package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPSM828301 ACTIVE 2.25-V to 5.5-V, 1-A high-efficiency step-down power module with integrated inductor Lower output current module alternative.
TPSM828303 ACTIVE 2.25-V to 5.5-V, 3-A, low-noise step-down module with integrated inductor in QFN package Higher output current module alternative.
Similar functionality to the compared device
TPSM82822 ACTIVE 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package 2-A step-down module in a smaller 2 mm x 2.5 mm MicroSiP package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPSM82830x, Low EMI, 2.25V to 5.5V input, 1A, 2A and 3A Step-Down Power Module With Integrated Inductor in QFN and MagPack Package datasheet (Rev. B) PDF | HTML 27 Jun 2024
Certificate TPSM828302AEVM-245 EU Declaration of Conformity (DoC) 26 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM828302AEVM-245 — TPSM828302A evaluation module for 2-A high-efficiency step-down converter module

The TPSM828302AEVM-245 evaluation module (EVM) facilitates the evaluation of the TPSM828302, a 2.0-A, step-down power module with integrated inductor in 3.0 x 3.0 x 2.0 mm QFN package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. Based on the DCS-Control (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM828302 PSpice Encrypted Transient Model

SLVME76.ZIP (1596 KB) - PSpice Model
Gerber file

TPSM828302ARDSR Gerber Files

SLVC860.ZIP (1643 KB)
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDS) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos