12-pin (FFM) package image

TRF0206FFM/EM ACTIVE

Radiation-hardness-assured (RHA), near-DC to >6.5-GHz, fully-differential RF amplifier

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LCCC (FFM) | 12
Operating temperature range (°C) 25 to 25
Package qty | Carrier 50 | JEDEC TRAY (5+1)

Features for the TRF0206-SP

  • QMLV (QML class V) MIL-PRF-38535 qualified, SMD 5962R2122001VXC
    • Radiation hardness assurance (RHA) up to 100-krad (Si) total ionizing dose (TID)
    • Single event latch-up (SEL) immune to LET = 75 MeV-cm 2/mg
  • Qualified over the military temperature range of –55°C to +125°C
  • Excellent single-ended to differential conversion performance as ADC driver
  • Operates in differential-to-single-ended mode to work as a DAC buffer
  • 3-dB bandwidth: 6.5 GHz
  • 1-dB gain flatness: 4.8 GHz
  • Fixed single-ended-to-differential power gain of 12.5 dB
  • OIP3 performance:
    • 38 dBm at 2 GHz
    • 32 dBm at 6 GHz
  • P1dB performance:
    • 12 dBm at 2 GHz
    • 10 dBm at 6 GHz
  • Noise figure:
    • 8 dB at 2 GHz
    • 9 dB at 6 GHz
  • Gain and phase imbalance: ±0.4 dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3 V
  • Active current: 130 mA

Description for the TRF0206-SP

The TRF0206-SP is a very high-performance, radiation-hardened radio-frequency (RF) amplifier optimized for RF applications. This device is an excellent choice for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ3200QML-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process, and is available in a space-qualified, LCCC package.

The device operates on a 3.3‑V single-rail supply. A power-down feature is available for power savings.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more