TRF370315
- 75-dBc Single-Carrier WCDMA ACPR at –11-dBm Channel Power
- Low Noise Floor: –163 dBm/Hz
- OIP3 of 23 dBm
- P1dB of 9 dBm
- Unadjusted Carrier Feedthrough of –40 dBm
- Unadjusted Side-Band Suppression of –40 dBc
- Single Supply: 4.5 V–5.5 V Operation
- Silicon Germanium Technology
- TRF370333 With 3.3-V CM at I, Q Baseband Inputs
- TRF370315 With 1.5-V CM at I, Q Baseband Inputs
- APPLICATIONS
- Cellular Base Transceiver Station Transmit Channel
- CDMA: IS95, UMTS, CDMA2000, TD-SCDMA
- TDMA: GSM, IS-136, EDGE/UWC-136
- Wireless Local Loop
- Wireless MAN Wideband Transceivers
All other trademarks are the property of their respective owners
The TRF370315 and TRF370333 are low-noise direct quadrature modulators, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370315 and TRF370333 are ideal for high-performance direct RF modulation from 350 MHz up to 4 GHz. These modulators are implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370333 and TRF370315 devices have different common-mode voltage ratings at the I/Q baseband inputs. The TRF370315 requires a 1.5-V common-mode voltage, and the TRF370333 requires a 3.3-V common-mode voltage.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC3482EVM — DAC3482 Dual-Channel, 16-Bit, 1.25-GSPS Digital-to-Analog Converter Evaluation Module
The DAC3482EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' two-channel, ultra-low power, 16-bit, 1.25 GSPS DAC3482 digital-to-analog converter (DAC) with 16-bit or 8-bit wide DDR LVDS data input, integrated 2x/4x/8x/16x interpolation filters, 32-bit (...)
DAC3484EVM — DAC3484 Quad-Channel, 16-Bit, 1.25-GSPS Digital-to-Analog Converter Evaluation Module
The DAC3484EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' four-channel, ultra-low power, 16-bit, 1.25 GSPS DAC3484 digital-to-analog converter (DAC) with 16-bit or 8-bit wide DDR LVDS data input, integrated 2x/4x/8x/16x interpolation filters, 32-bit (...)
DAC34H84EVM — DAC34H84 Quad-Channel, 16-Bit, 1.25-GSPS Digital-to-Analog Converter Evaluation Module
The DAC34H84EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' four-channel, ultra-low power, 16-bit, 1.25 GSPS DAC34H84 digital-to-analog converter (DAC) with 32-bit wide DDR LVDS data input, integrated 2x/4x/8x/16x interpolation filters, 32-bit NCO and (...)
TIDA-00068 — Basestation Transceiver with DPD Feedback Path
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.