28-pin (DB) package image

TRS3243CDBR ACTIVE

3- to 5.5-V multichannel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

ACTIVE Custom reel may be available
Same as: TRS3243CDBR.A, TRS3243CDBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 28
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the TRS3243

  • Operates with 3-V to 5.5-V VCC supply
  • Single-chip and single-supply interface for IBM PC/AT™ serial port
  • RS-232 bus-pin ESD protection of ±15 kV using human-body model (HBM)
  • Meets or exceeds the requirements of TIA/EIA-232-F and ITU V.28 standards
  • Three drivers and five receivers
  • Operates up to 250 kbps
  • Low active current: 300-µA typical
  • Low standby current: 1-µA typical
  • External capacitors: 4 × 0.1 µF
  • Accepts 5-V logic input with 3.3-V supply
  • Always-active noninverting receiver output (ROUT2B)
  • Operating temperature
    • TRS3243C: 0°C to 70°C
    • TRS3243I: –40°C to 85°C
  • Serial-mouse driveability
  • Automatic power-down feature to disable driver outputs when no valid RS-232 signal is sensed

Description for the TRS3243

The TRS3243 device consists of three line drivers, and five line receivers, which is ideal for DE-9 DTE interface. A ±15-kV ESD (HBM) protection pin-to-pin (serial-port connection pins, including GND). Flexible power features save power automatically. Special outputs ROUT2B and INVALID are always enabled to allow checking for ring indicator and valid RS232 input.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more