TRS3253E-EP

ACTIVE

Enhanced Product RS-232 line driver/receiver with logic supply pin & +/-15-kV IEC-ESD protection

Product details

Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 1.8 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown Plus ESD HBM (kV) 15 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Vout (typ) (V) 5.4
Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 1.8 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown Plus ESD HBM (kV) 15 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Vout (typ) (V) 5.4
VQFN (RSM) 32 16 mm² 4 x 4
  • VL Pin for Compatibility With
    Mixed-Voltage Systems Down to 1.8 V on Logic
    Side
  • Enhanced ESD Protection on RIN Inputs and
    DOUT Outputs
    • ±8 kV IEC 61000-4-2 Air-Gap Discharge
    • ±8 kV IEC 61000-4-2 Contact Discharge
    • ±15 kV Human-Body Model
  • Low 300-µA Supply Current
  • Specified 1000-kbps Data Rate
  • Auto Powerdown Plus Feature
  • VL Pin for Compatibility With
    Mixed-Voltage Systems Down to 1.8 V on Logic
    Side
  • Enhanced ESD Protection on RIN Inputs and
    DOUT Outputs
    • ±8 kV IEC 61000-4-2 Air-Gap Discharge
    • ±8 kV IEC 61000-4-2 Contact Discharge
    • ±15 kV Human-Body Model
  • Low 300-µA Supply Current
  • Specified 1000-kbps Data Rate
  • Auto Powerdown Plus Feature

The TRS3253E is a three-driver and five-receiver RS-232 interface device, with split supply pins for mixed-signal operations. All RS-232 inputs and outputs are protected to ±8 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model.

The charge pump requires only four small 0.1-µF capacitors for operation from a 3.3-V supply. The TRS3253E is capable of running at data rates up to 1000 kbps, while maintaining RS-232-compliant output levels.

The TRS3253E has a unique VL pin that allows operation in mixed-logic voltage systems. Both driver in (DIN) and receiver out (ROUT) logic levels are pin programmable through the VL pin. This eliminates the need for additional voltage level shifter while interfacing with low-voltage microcontroller or UARTs. The TRS3253E is available in a space-saving QFN package (4 mm × 4 mm RSM).

Auto-powerdown plus can be disabled when FORCEON and FORCEOFF are high. With auto-powerdown plus enabled, the device activates automatically when a valid signal is applied to any receiver or driver input. INVALID is high (valid data) if any receiver input voltage is greater than 2.7 V or less than –2.7 V, or has been between –0.3 V and 0.3 V for less than 30 µs. INVALID is low (invalid data) if all receiver input voltages are between –0.3 V and 0.3 V for more than 30 µs. Refer to for receiver input levels.

The TRS3253E is a three-driver and five-receiver RS-232 interface device, with split supply pins for mixed-signal operations. All RS-232 inputs and outputs are protected to ±8 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model.

The charge pump requires only four small 0.1-µF capacitors for operation from a 3.3-V supply. The TRS3253E is capable of running at data rates up to 1000 kbps, while maintaining RS-232-compliant output levels.

The TRS3253E has a unique VL pin that allows operation in mixed-logic voltage systems. Both driver in (DIN) and receiver out (ROUT) logic levels are pin programmable through the VL pin. This eliminates the need for additional voltage level shifter while interfacing with low-voltage microcontroller or UARTs. The TRS3253E is available in a space-saving QFN package (4 mm × 4 mm RSM).

Auto-powerdown plus can be disabled when FORCEON and FORCEOFF are high. With auto-powerdown plus enabled, the device activates automatically when a valid signal is applied to any receiver or driver input. INVALID is high (valid data) if any receiver input voltage is greater than 2.7 V or less than –2.7 V, or has been between –0.3 V and 0.3 V for less than 30 µs. INVALID is low (invalid data) if all receiver input voltages are between –0.3 V and 0.3 V for more than 30 µs. Refer to for receiver input levels.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
MAX3243-EP ACTIVE Enhanced Product 3- to 5.5-V 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection 0.25Mbps variant

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet RS-232 Transceiver With Split Supply Pin for Logic Side, TRS3253E-EP datasheet 27 Dec 2013
* VID TRS3253E-EP VID V6213621 21 Jun 2016
* Radiation & reliability report 74AHC1G126MDCKTEP Reliability Report 16 Dec 2014
* Radiation & reliability report TRS3253EMRSMREP Reliability Report 16 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos