5-pin (DBV) package image

TS12A4516DBVR ACTIVE

±6-V dual-supply, 1:1 (SPST), 1-channel general-purpose analog switch (active high)

ACTIVE Custom reel may be available
Same as: TS12A4516DBVR.A, TS12A4516DBVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS12A4516

  • ±1-V to ±6-V Dual-Supply Operation
  • Specified ON-State Resistance:
    • 25 Max With ±5-V Supply
    • 35 Max With ±3.3-V Supply
    • 47 Max With ±1.8-V Supply
  • Specified Low OFF-Leakage Currents:
    • 5 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 5 nA at 25°C
    • 10 nA at 85°C
  • Low Charge Injection: 13 pC (±5-V Supply)
  • Fast Switching Speed:
    tON = 85 ns, tOFF = 50 ns (±5-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model (A114-F)
    • 1000-V Charged-Device Model (C101-C)
    • 250-V Machine Model (A115-A)

Description for the TS12A4516

The TS12A4516/TS12A4517 are single pole/single throw (SPST), low-voltage, dual-supply CMOS analog switches, with very low switch ON-state resistance. The TS12A4516 is normally open (NO). The TS12A4517 is normally closed (NC).

These CMOS switches can operate continuously with a dual supplies between ±1 V and ±6 V [(2 V < (V+ – V) < 12 V]. Each switch can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 5 nA at 25°C or 10 nA at 85°C.

For pin-compatible parts for use with single supply, see the TS12A4514/TS12A4515.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more