Packaging information
| Package | Pins TSSOP (PW) | 24 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the TS3A27518E-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 2: –40°C to 105°C ambient operating temperature range
- Device HBM ESD classification level H2
- Device CDM ESD classification level C3B
- Functional Safety-Capable
- 1.65-V to 3.6-V single-supply operation
- Powered-off protection (isolation in powerdown mode, Hi-Z when V+ = 0)
- Low capacitance switches, 21.5 pF (typical)
- Bandwidth up to 240 MHz for high-speed rail-to-rail signal handling
- Crosstalk and off isolation of −62 dB
- 1.8-V logic threshold compatibility for control inputs
- 3.6-V tolerant control inputs
- ESD performance: NC/NO ports
- ±6-kV contact discharge (IEC 61000-4-2)
- 24-pin TSSOP (7.80 mm × 4.40 mm) and 24-pin QFN (4.00 mm × 4.00 mm) package
Description for the TS3A27518E-Q1
The TS3A27518E-Q1 is a 6-bit 1-of-2 multiplexer-demultiplexer designed to operate from 1.65 V to 3.6 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction. The TS3A27518E-Q1 has two control pins, each controlling three 1-of-2 muxes at the same time, and an enable pin that is used to put all outputs in high-impedance mode. The control pins are compatible with 1.8-V logic thresholds and are backward compatible with 2.5-V and 3.3-V logic thresholds as well.
The TS3A27518E-Q1 allows any SD, SDIO, and multimedia card host controllers to be expanded out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. The TS3A27518E-Q1 has two control pins that give additional flexibility to the user, for example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.