14-pin (PW) package image

TS3A4751PWR ACTIVE

0.9-Ω on-state resistance, 3.3-V, 1:1 (SPST), 4-channel analog switch with 1.8-V input logic

ACTIVE Custom reel may be available
Same as: TS3A4751PWR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TS3A4751

  • Low ON-State Resistance (RON)
    • 0.9 Ω Max (3-V Supply)
    • 1.5 Ω Max (1.8-V Supply)
  • RON Flatness: 0.4 Ω Max (3-V)
  • RON Channel Matching
    • 0.05 Ω Max (3-V Supply)
    • 0.15 Ω Max (1.8-V Supply)
  • 1.6-V to 3.6-V Single-Supply Operation
  • 1.8-V CMOS Logic Compatible (3-V Supply)
  • High Current-Handling Capacity (100 mA Continuous)
  • Fast Switching: tON = 5 ns, tOFF = 4 ns
  • Supports Both Digital and Analog Applications
  • ESD Protection Exceeds JESD-22
    • ±4000-V Human Body Model (A114-A)
    • 300-V Machine Model (A115-A)
    • ±1000-V Charged-Device Model (C101)

Description for the TS3A4751

The TS3A4751 device is a bidirectional, 4-channel, normally open (NO) single-pole single-throw (SPST) analog switch that operates from a single 1.6-V to 3.6-V supply. This device has fast switching speeds, handles rail-to-rail analog signals, and consumes very low quiescent power.

The digital input is 1.8-V CMOS compatible when using a 3-V supply.

The TS3A4751 device has four normally open (NO) switches. The TS3A4751 is available in a 14-pin thin shrink small-outline package (TSSOP) and in space-saving 14-pin VQFN (RGY) and micro X2QFN (RUC) packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more