36-pin (RHH) package image

TS3DV20812RHHR ACTIVE

2.2-Gbps 2-channel differential 1-to-2 and 2-to-1 mux for DVI 1.0 /HDMI 1.2a applications

ACTIVE Custom reel may be available
Same as: TS3DV20812RHHR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHH) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TS3DV20812

  • Four High-Speed Bidirectional Differential Pair
    Channel MUX/DEMUX
  • Supports up to 2 Gbps Data Rate
  • VDD Operating Range 2.5 V or 3.3
    • –0 V to 3.3 V Rail To Rail at 2.5 V
    • –0 V to 5 V Rail To Rail at 3.3V
  • IOFF partial Powerdown and Back-Drive Protection.
  • 5-V Input Tolerant on Control Pin
  • Supports Both AC- and DC-Coupled Signals
  • Low Crosstalk: –38 dB at 825 MHz,
    2.5 V or 3.3 V
  • Insertion Loss: –1.5 dB at 825 MHz,
    2.5 V or 3.3 V
  • Off Isolation –24.67 dB at 825 MHz
  • Low Bit-to-Bit Skew within Pair 5 ps Maximum
  • Channel-to-Channel Skew: 30 ps Maximum
  • Propagation Delay Times: 250 ps Maximum
  • ESD Performance Tested per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • HDMI/DVI Video MUX
    • Panel LVDS Bus MUX
    • LVDS, LVPECL, CML
    • Analog Signals VGA
    • Gigabit LAN Signal MUX
    • Serial Backplane Signal MUX
    • Optical Module
    • Central Office Telecommunication
    • Wireless Base Station
    • High-Speed Logic Data I/O MUX

Description for the TS3DV20812

TS3DV20812 is a High Speed Data Rate up to 2Gbps for Differential Signal Passive bi-directional Multiplexer and De-multiplexer for I/O rails up to 5V Level with Low Crosstalk and Insertion Loss.

TS3DV20812 can be used in either HDMI/DVI sink side or source side with 4-differential pair supporting the high speed and control pins.

The Ioff and back drive protection allowing to connect the external cable and prevent the back flow current when the Vcc is into 0V.

The 3 side band signals can be used in DDC (SDAL, SCL) and CEC Signal MUX.

TS3DS20812 is characterized for operation from –40°C to 85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more