TS3DV421

ACTIVE

3.8-Gbps 4-channel differential 8-to-16 and 16-to-8 mux for DVI 1.0/HDMI 1.3 applications

Product details

Type Mux Protocols DVI, HDMI, LVDS, SXGA, TMDS, VGA Rating Catalog Speed (max) (Gbpp) 4.9 Number of channels 8 Supply voltage (V) 1.8 Operating temperature range (°C) -40 to 85
Type Mux Protocols DVI, HDMI, LVDS, SXGA, TMDS, VGA Rating Catalog Speed (max) (Gbpp) 4.9 Number of channels 8 Supply voltage (V) 1.8 Operating temperature range (°C) -40 to 85
TVSOP (DGV) 48 62.08 mm² 9.7 x 6.4 WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • Compatible With HDMI v1.3 DVI 1.0 High-Speed Digital Interface
    • Wide Bandwidth of Over 3.8 Gbps
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p and SXGA (1280 × 1024 at 75 Hz)
    • High Bandwidth of 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Low Crosstalk
    (XTALK = –50 dB Typ at 1.65 Gbps)
  • Off Isolation (OIRR = –50 dB Typ at 1.65 Gbps)
  • Low Bit-to-Bit Skew (tsk(o) = 0.1 ns Max)
  • Low and Flat ON-State Resistance
    (rON = 12.5 Max, rON(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 4.5 pF Max)
  • Enables Application-Specific Operating Voltage Selection
    • VDD Operating Range From 1.5 V to 2.1 V When VSS = GND
    • VDD Operating Range From 3.0 V to 3.6 V When VSS = 1.5 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • For DisplayPort Applications:
    VDD = 1.8 V , VSS = GND
  • For HDMI/DVI Applications:
    VDD = 3.3 V , VSS = 1.5 V
  • APPLICATIONS
    • DVI/HDMI Signal Switching
    • Differential DVI, HDMI Signal Multiplexing for Audio/Video Receivers
      and High-Definition Televisions (HDTVs)

All other trademarks are the property of their respective owners.

  • Compatible With HDMI v1.3 DVI 1.0 High-Speed Digital Interface
    • Wide Bandwidth of Over 3.8 Gbps
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p and SXGA (1280 × 1024 at 75 Hz)
    • High Bandwidth of 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Low Crosstalk
    (XTALK = –50 dB Typ at 1.65 Gbps)
  • Off Isolation (OIRR = –50 dB Typ at 1.65 Gbps)
  • Low Bit-to-Bit Skew (tsk(o) = 0.1 ns Max)
  • Low and Flat ON-State Resistance
    (rON = 12.5 Max, rON(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 4.5 pF Max)
  • Enables Application-Specific Operating Voltage Selection
    • VDD Operating Range From 1.5 V to 2.1 V When VSS = GND
    • VDD Operating Range From 3.0 V to 3.6 V When VSS = 1.5 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • For DisplayPort Applications:
    VDD = 1.8 V , VSS = GND
  • For HDMI/DVI Applications:
    VDD = 3.3 V , VSS = 1.5 V
  • APPLICATIONS
    • DVI/HDMI Signal Switching
    • Differential DVI, HDMI Signal Multiplexing for Audio/Video Receivers
      and High-Definition Televisions (HDTVs)

All other trademarks are the property of their respective owners.

The TS3DV421 is a 4-channel differential 2:1 multiplexer/demultiplexer digital video switch controlled with one select input (SEL). SEL controls the data path of the multiplexer/demultiplexer and can be connected to any GPIO in the system, using an external voltage divider system. The device provides high bandwidth necessary for DVI and HDMI applications. This device expands the high-speed physical link interface from a single HDMI port to two HDMI ports (A or B port). The unselected channel is set to a high-impedance state.

The most common application for the TS3DV421 is in the sink application. In this case, there are two sources (i.e., DVD, set-top box, or game console) that must be routed to one HDMI receiver. The TS3DV421 can route the signals where one HDMI receiver (in a DLP, LCD TV, PDP, or other high-definition display) can be expanded to three ports.

The HDMI application calls for a 100- differential impedance between the differential lines (TMDSn+ and TMDSn–). Additionally, because the TS3DV421 is a high-bandwidth, low-rON pass transistor-type switch, a properly designed board retains a 100- differential impedance through the switch. The unselected port is in the high-impedance mode, such that the receiver receives information from only one source. HDCP encryption is passed through the switch for the HDMI receiver to decode.

The TS3DV421 is a 4-channel differential 2:1 multiplexer/demultiplexer digital video switch controlled with one select input (SEL). SEL controls the data path of the multiplexer/demultiplexer and can be connected to any GPIO in the system, using an external voltage divider system. The device provides high bandwidth necessary for DVI and HDMI applications. This device expands the high-speed physical link interface from a single HDMI port to two HDMI ports (A or B port). The unselected channel is set to a high-impedance state.

The most common application for the TS3DV421 is in the sink application. In this case, there are two sources (i.e., DVD, set-top box, or game console) that must be routed to one HDMI receiver. The TS3DV421 can route the signals where one HDMI receiver (in a DLP, LCD TV, PDP, or other high-definition display) can be expanded to three ports.

The HDMI application calls for a 100- differential impedance between the differential lines (TMDSn+ and TMDSn–). Additionally, because the TS3DV421 is a high-bandwidth, low-rON pass transistor-type switch, a properly designed board retains a 100- differential impedance through the switch. The unselected port is in the high-impedance mode, such that the receiver receives information from only one source. HDCP encryption is passed through the switch for the HDMI receiver to decode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 4-Channel Differential 8:16 Multiplexer Switch for DVI/HDMI Applications datasheet (Rev. D) 11 Jan 2010
Application note Differential Passive Signal Switch on Computing (Rev. A) 28 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for TS3DV421

SCDJ043.ZIP (117 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TVSOP (DGV) 48 Ultra Librarian
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos