56-pin (RHU) package image

TS3DV520ERHUR ACTIVE

1.65-Gbps 5-channel differential 10-to-20 and 20-to-10 mux for DVI 1.0/HDMI 1.2a applications

ACTIVE Custom reel may be available
Same as: TS3DV520ERHUR.B, TS3DV520ERHURG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg | NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RHU) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TS3DV520

  • Compatible With HDMI v1.2a (Type A) DVI 1.0 High-Speed Digital Interface
    • Wide Bandwidth of Over 1.65 Gbps (Bandwidth 2.4 Gbps Typ)
    • 165-MHz Speed Operation
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p and SXGA (1280 × 1024 at 75 Hz)
    • Total Raw Capacity 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Low Crosstalk (XTALK = –41 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 0.1 ns Max)
  • Low and Flat ON-State Resistance
    (ron = 6 Max, ron(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 7.8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • DVI/HDMI Signal Switching
    • Differential DVI, HDMI Signal Multiplexing for Audio/Video Receivers
      and High-Definition Televisions (HDTVs)
    • 10/100/1000 Base-T Signal Switching
    • Hub and Router Signal Switching

Description for the TS3DV520

The TS3DV520 is a 20-bit to 10-bit multiplexer/demultiplexer digital video switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides five differential channels for digital video signal switching. This device can also be used to replace mechanical relays in LAN applications and allows for signals to be routed from a 10/100/1000 Base-T transceiver to the RJ-45 connectors in laptops or docking stations.

This device provides low and flat ON-state resistance (ron) and excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various digital video applications, such as DVI and HDMI.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more