42-pin (RUA) package image

TS3DV642A0RUAR ACTIVE

6-Gbps 12-channel differential 1-to-2 and 2-to-1 mux for DVI 1.0/ DisplayPort 1.4 /HDMI 2.0

ACTIVE Custom reel may be available
Same as: TS3DV642A0RUAR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUA) | 42
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS3DV642

  • Switch Type: 2:1 or 1:2
  • Dynamic Characteristics
    • Differential Bandwidth ( –3 dB)
      • Port A: 6.9 GHz Typical
      • Port B: 7.5 GHz Typical
    • Crosstalk (at 1.7 GHz): –40 dB
    • Isolation (at 1.7 GHz): –23 dB
    • Insertion Loss (DC)
      • Port A: –0.75 dB
      • Port B: –1.0 dB
    • Return Loss (at 1.7 GHz): –15.9 dB
    • Intra-Pair (Bit-Bit) Skew
      • Port A: 2 ps
      • Port B: 6 ps
    • RON
      • Port A: 6.5 Ω
      • Port B: 8.2 Ω
    • CON at 1 GHz: 0.5 pF (Typical)
  • VCC Range: 2.6 V to 4.5 V
  • I/O Voltage Range: 0 V to 5 V
  • Special Features
    • IOFF Protection Prevents Current Leakage in Powered Down State (VCC = 0 V)
  • ESD Performance
    • 2-kV Human Body Model (A114B, Class II)
    • 1-kV Charged Device Model (C101)
  • 42-pin WQFN Package (9 mm x 3.5 mm, 0.5 mm pitch)

Description for the TS3DV642

The TS3DV642 is a 12 channel 1:2 or 2:1 bi-directional multiplexer/demultiplexer. The TS3DV642 operates from a 2.6 V to 4.5 V supply, making it suitable for battery-powered applications. It offers low and flat on-state resistance (RON) as well as low I/O capacitance which allows it to achieve a typical bandwidth of up to 7.5 GHz. The device provides the high bandwidth necessary for HDMI and DisplayPort applications.

The TS3DV642 offers a power-down mode, in which all channels become Hi-Z and the device operates with minimal power.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more