48-pin (DGG) package image

TS3L301DGG OBSOLETE

3.3-V, 2:1 (SPDT), 8-channel gigachannel LAN switch

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TS3L301DGGR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TS3L301 information

Packaging information

Package | Pins TSSOP (DGG) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the TS3L301

  • Wide Bandwidth (BW = 900 MHz Typ)
  • Low Crosstalk (XTALK = -41 dB Typ)
  • Low Bit-to-Bit Skew [tsk(o) = 0.2 ns Max]
  • Low and Flat ON-State Resistance
    (ron = 4 Typ)
  • Low Input/Output Capacitance
    (CON = 10 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    (0 to 5 V)
  • VDD Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for 10-/100-/1000-Mbit Ethernet Signaling
  • APPLICATIONS
    • 10/100/1000 Base-T Signal Switching
    • Differential (LVDS, LVPECL) Signal Switching
    • Digital Video Signal Routing
    • Notebook Docking Signal Routing
    • Hub and Router Signal Switching

Description for the TS3L301

The TS3L301 is a 16-bit to 8-bit multiplexer/demultiplexer local area network (LAN) switch with a single select (SEL) input. The SEL input controls the data path of the multiplexer/demultiplexer.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high-bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TS3L301DGGR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more